On-Camera Deep Learning

Firefly DL

Go to Product Support
product image

Deep learning is a powerful tool for system designers to quickly automate complex and subjective decision making and deliver higher quality products and improved productivity. Deploy your trained neural network to the FLIR Firefly DL with Neuro technology and reduce system cost and complexity by making decisions on-camera without host PC. With its very small size, low weight and power consumption, the Firefly DL camera is ideal for embedding into mobile, desktop, and handheld systems.

$299.00
Buy Now
FREE Shipping
Shipping & Returns

  • DEEP LEARNING FOR FASTER DEPLOYMENT & NEW POSSIBLITIES

    Quickly develop and deploy accurate solutions to challenging automation problems with deep learning.

  • DEEP LEARNING INFERENCE ON-CAMERA

    Reduce system cost and complexity by deploying your trained network to a Firefly DL camera, eliminating the need for a host system for classification tasks

  • IDEAL FOR EMBEDDING INTO COMPACT, PORTABLE DEVICES

    Tiny package of 27 mm × 27 mm × 14 mm, only 2W power consumption and 20 gram mass

Specifications
Overview
Frame Rate
60
Lens Mount
S-mount
Pixel Size
3.45
Quantum Efficiency
65 (530 nm)
Resolution
1440 x 1080
Sensor Type
CMOS
Warranty
3 years
Sensor Format
1/2.9"
ADC
10-bit
Chroma
Mono
Megapixels
1.6
Readout Method
Global shutter
Sensor Name
Sony IMX296
Part Number
FFY-U3-16S2M-S-DL
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Environmental
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0° to 85° (case)
Storage Humidity
20% to 95% (no condensation)
Storage Temperature
-30° to 60° (ambient)
Features
Image Processing
Gamma, lookup table, denoise, and sharpness
Serial Port
1 (over non-isolated I/O)
Acquisition Modes
Single Frame Multi Frame Continuous
Flash Memory
24 MB non-volatile memory
Image Buffer
32 MB
User Sets
2 user configuration sets for custom camera settings
Exposure Range
29.0 µs to 30.0 S
Gain Range
0.0 to 48.0 dB
Partial Image Modes
Pixel binning, ROI
Performance
Absolute Sensitivity Threshold (y)
8.26
Saturation Capacity (e-)
10612
Temporal Dark Noise (e-)
4.91
Dynamic Range dB
65.86
Physical
Mass
20 g
Auxiliary Output
3.3 V, 120 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
4 bi-directional
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Power
Power Consumption
2.2 W
Power Requirements
5 V via USB 3.1 interface
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
4 GB RAM or more
Port
USB 3 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Media Gallery
On-camera deep learning & third generation Pregius – in action!
Getting Started with the Firefly DL: Using the cat-dog inference network | FLIR Machine Vision
Getting Started with the Firefly DL: Using a newly-trained neural network | FLIR Machine Vision
Getting Started with Firefly DL: Detection with a pre-trained neural network | FLIR Machine Vision
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Firefly DL

$299.00

Buy Now