Available Now - Order Today

Firefly S

Model: FFY-U3-04S2M-C: 0.4 MP, 121 FPS, Sony IMX297, Mono
Go to Product Support
product image

The FLIR Firefly® S delivers the essential machine vision features you need in an ultra-compact body. Its small size, low power, and light weight make it ideal for embedding into portable devices. The Firefly S provides amazing value by combining powerful on-camera features with the latest CMOS sensors.

$214.00
Buy Now
FREE Shipping
Shipping & Returns
  • Small, light, and low power

    Ideal for embedding into compact, hand-held and portable devices with a footprint of 27 mm x 27 mm x 14 mm, 20 gram weight and 2.2 W power consumption.

  • Core machine vision capabilities

    Essential machine vision features including GPIO, triggering, and partial image modes

  • Exceptional value

    Get access to the latest global shutter CMOS sensors at low starting prices of just $199 USD

Have a question?

Contact Us   Support Resources

Specifications
Part Number
FFY-U3-04S2M-C
Resolution
750 x 540
Frame Rate
121
Megapixels
0.4
Chroma
Mono
Sensor Name
Sony IMX297
Sensor Type
CMOS
Sensor Format
1/2.9"
Readout Method
Global shutter
Pixel Size
6.9
Lens Mount
C-mount
ADC
10-bit
Features
Acquisition Modes
Single Frame Multi Frame Continuous
Exposure Range
29.0 µs to 30.0 S
Flash Memory
24 MB non-volatile memory
Frame Rate
121
Gain Range
0.0 to 48.0 dB
Image Buffer
32 MB
Image Processing
Gamma, lookup table, denoise, and sharpness
Partial Image Modes
ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
7.49
Dynamic Range dB
68.93
Power Consumption
2.2 W
Quantum Efficiency
64 (530 nm)
Saturation Capacity (e-)
20925
Temporal Dark Noise (e-)
6.99
Physical
ADC
10-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Mono
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Interface
USB 3.1 Gen 1
Lens Mount
C-mount
Mass
20 g
Megapixels
0.4
Non-isolated I/O Ports
4 bi-directional
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0°C to 85°C (case)
Part Number
FFY-U3-04S2M-C
Pixel Size
6.9
Power Requirements
5 V via USB 3.1 interface
Readout Method
Global shutter
Resolution
750 x 540
Sensor Format
1/2.9"
Sensor Name
Sony IMX297
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20% to 95% (no condensation)
Storage Temperature
-30°C to 60°C (ambient)
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB3 Port
RAM
4 GB RAM or more
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media Gallery
On-camera deep learning & third generation Pregius – in action!

Firefly S - Model: FFY-U3-04S2M-C: 0.4 MP, 121 FPS, Sony IMX297, Mono

Change Selection

$214.00