Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Small, light, and low power

Firefly S

Model: FFY-U3-16S2C-C: 1.6 MP, 60 FPS, Sony IMX296, Color Go to Product Support
product image

The FLIR Firefly® S delivers the essential machine vision features you need in an ultra-compact body. Its small size, low power, and light weight make it ideal for embedding into portable devices. The Firefly S provides amazing value by combining powerful on-camera features with the latest CMOS sensors.

$234.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • Small, light, and low power

    Ideal for embedding into compact, hand-held and portable devices with a footprint of 27 mm x 27 mm x 14 mm, 20 gram weight and 2.2 W power consumption.

  • Core machine vision capabilities

    Essential machine vision features including GPIO, triggering, and partial image modes

  • Exceptional value

    Get access to the latest global shutter CMOS sensors at low starting prices of just $199 USD

Have a question?

Contact Us   Support Resources

Specifications
Resolution
1440 x 1080
Megapixels
1.6
Max Frame Rate Standard
60
Pixel Size
3.45
Lens Mount
C-mount
Sensor Type
CMOS
Sensor Model
Sony IMX296
Data Interface
USB 3.1 Gen 1
Spectrum
Color
Part Number
FFY-U3-16S2C-C
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Range
29.0 µs to 30.0 S
Flash Memory
24 MB non-volatile memory
Image Buffer
32 MB
Image Processing
Gamma, lookup table, denoise, and sharpness
Max Frame Rate Standard
60
Partial Image Modes
ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
9.57
Dynamic Range dB
65.56
Gain Range
0.0 to 48.0 dB
Quantum Efficiency Blue
46.47 (470 nm)
Quantum Efficiency Green
56.73 (525 nm)
Quantum Efficiency Red
43.74 (630 nm)
Saturation Capacity (e-)
10300
Temporal Dark Noise (Read Noise)
4.93
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
USB3 Micro-B | JST BM06B-NSHSS-TBT
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
10-bit
Dimensions [W x H x L]
27 mm x 27 mm x 14.5 mm
Lens Mount
C-mount
Mass
20 g
Megapixels
1.6
Non-Isolated I/O Ports
4 bi-directional
Operating Humidity
20% to 80% (no condensation)
Operating Temperature
0°C to 85°C (case)
Optical Filter
IR cut-off (670 nm)
Part Number
FFY-U3-16S2C-C
Pixel Size
3.45
Power Consumption
2.2 W
Power Requirements
5 V via USB 3.1 interface
Resolution
1440 x 1080
Sensor Format
1/2.9"
Sensor Model
Sony IMX296
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Color
Storage Humidity
20% to 95% (no condensation)
Storage Temperature
-30°C to 60°C (ambient)
Recommended System Configuration
Port
USB3 Port
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Media gallery
On-camera deep learning & third generation Pregius – in action!
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Firefly S - Model: FFY-U3-16S2C-C: 1.6 MP, 60 FPS, Sony IMX296, Color

Change Selection

$234.00