Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Flea3 USB3

Model: FL3-U3-32S2C-CS: Discontinued Go to Product Support
product image

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Sales Contact Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
FL3-U3-32S2C-CS
Resolution
2080 × 1552
Frame Rate
60
Megapixels
3.2
Chroma
Color
Sensor Name
Sony IMX036
Sensor Type
CMOS
Sensor Format
1/2.8"
Readout Method
Rolling shutter with global reset
Pixel Size
2.5
Lens Mount
CS-mount
ADC
12-bit
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Features
Exposure Range
0.01 ms to 32 seconds
Flash Memory
1 MB non-volatile memory
Frame Rate
60
Gain Range
0 dB to 24 dB
Image Buffer
32 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, ROI
Trigger Modes
Standard, bulb, multi-shot
User Sets
2 memory channels for custom camera settings
Performance
Dynamic Range dB
60.06
Power Consumption
<3 W
Quantum Efficiency Blue
48 (% at 470 nm)
Quantum Efficiency Green
51 (% at 525 nm)
Quantum Efficiency Red
38 (% at 640 nm)
Saturation Capacity (e-)
10569
Temporal Dark Noise (e-)
10.00
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Color
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Interface
USB 3.1 Gen 1
Lens Mount
CS-mount
Mass
35 grams
Megapixels
3.2
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
FL3-U3-32S2C-CS
Pixel Size
2.5
Power Requirements
5-24 V via GPIO or 5 V via USB3
Readout Method
Rolling shutter with global reset
Resolution
2080 × 1552
Sensor Format
1/2.8"
Sensor Name
Sony IMX036
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Flea3 USB3 - Model: FL3-U3-32S2C-CS: Discontinued

Change Selection