Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Original ice-cube form factor USB3 camera

Flea3 USB3

Model: FL3-U3-32S2M-CS: Discontinued Go to Product Support
product image

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Sales Contact Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Resolution
2080 × 1552
Megapixels
3.2
Max Frame Rate Standard
60
Pixel Size
2.5
Lens Mount
CS-mount
Sensor Type
CMOS
Sensor Model
Sony IMX036
Data Interface
USB 3.1 Gen 1
Spectrum
Mono
Part Number
FL3-U3-32S2M-CS
Features
Exposure Range
0.01 ms to 32 seconds
Flash Memory
1 MB non-volatile memory
Image Buffer
32 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
60
Partial Image Modes
Pixel binning, ROI
Triggering Modes
Standard, bulb, multi-shot
User Sets
2 memory channels for custom camera settings
Performance
Dynamic Range dB
62.9
Gain Range
0 dB to 24 dB
Quantum Efficiency
67 (% at 525 nm)
Saturation Capacity (e-)
10066.31
Temporal Dark Noise (Read Noise)
6.71
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Connector
USB3 Micro-B | Hirose HR25-7TR-8SA
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
12-bit
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Lens Mount
CS-mount
Mass
35 g
Megapixels
3.2
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Optical Filter
None
Opto-isolated I/O Ports
1 input, 1 output
Part Number
FL3-U3-32S2M-CS
Pixel Size
2.5
Power Consumption
<3 W
Power Requirements
5-24 V via GPIO or 5 V via USB3
Resolution
2080 × 1552
Sensor Format
1/2.8"
Sensor Model
Sony IMX036
Sensor Shutter Type
Rolling shutter with global reset
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Mono
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
USB3 Port
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Flea3 USB3 - Model: FL3-U3-32S2M-CS: Discontinued

Change Selection