Flea3 USB3

Model: FL3-U3-13E4M-C: 1.3 MP, 60 FPS, e2v EV76C560, Mono
Go to Product Support
product image

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 is leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

$695.00

Specifications
Overview
Frame Rate
60 FPS
Lens Mount
C-mount
Pixel Size
5.3 µm
Quantum Efficiency
59 (% at 525 nm)
Resolution
1280 × 1024
Sensor Type
CMOS
Sensor Format
1/1.8"
ADC
10-bit
Chroma
Mono
Megapixels
1.3 MP
Readout Method
Global shutter
Sensor Name
e2v EV76C560
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Part Number
FL3-U3-13E4M-C
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Serial Port
1 (over non-isolated I/O)
Flash Memory
1 MB non-volatile memory
Image Buffer
32 MB
Trigger Modes
Standard, multi-shot
User Sets
2 memory channels for custom camera settings
Exposure Range
0.016 ms to 1 second
Gain Range
0 dB to 18 dB
Partial Image Modes
Pixel binning, ROI
Performance
Saturation Capacity (e-)
8384.44
Temporal Dark Noise (e-)
25.14
Dynamic Range dB
50.29
Physical
Mass
41 g
Auxiliary Output
3.3 V, 150 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Power
Power Consumption
<3 W
Power Requirements
5-24 V via GPIO or 5 V via USB3
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
USB 3 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Flea3 USB3 - Model: FL3-U3-13E4M-C: 1.3 MP, 60 FPS, e2v EV76C560, Mono

Change Selection

$695.00