Discontinued

FLIR T540-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T540-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This 464 × 348 pixel resolution FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T540-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

Return to business with efficient skin temperature screening
Begin screening quickly with limited ramp-up time, simple video connectivity, and choice of >4-hour battery or external power.
Optimal screening accuracy with automatic ambient drift compensation, visual pass/fail graphic indicators, and audible alarms.
On-camera FLIR Screen-EST Mode does not store images or personal information and allows for social distancing in screening setups.

Specifications

Highlighted
IR Resolution 464 × 348
Field of view (FOV) 42° × 32°
Image Modes Infrared, visual, MSX°, picture-in-picture
Display 4 in., 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Storage Media Removable SD card (8 GB)
Imaging & Optical
Camera f-number 1.1
Camera software update Using USB cable or SD card
Color Black
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Data Streaming USB Type-C
Digital Zoom 1-6x continuous
Field of view (FOV) 42° × 32°
Focal Length 10 mm (0.39 in)
Focus Continuous laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Frame Rate 30 Hz
Image Modes Infrared, visual, MSX°, picture-in-picture
IR Resolution 464 × 348
Lens 42°
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft)
MSX Yes
Palette Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Spatial resolution (IFOV) 1.66 mrad/pixel
Spectral Range 7.5–14 µm
Thermal Sensitivity_NETD [typical] <30 mK @ 30°C (86°F)
UltraMax Yes
Viewfinder No
Measurement & Analysis
Automatic hot & cold detection Auto-maximum/minimum markers within area
Emissivity Correction Yes: variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Object Temperature Range 15°C to 45°C (59°F to 113°F)
Reference Temperature Yes
User Interface
Display 4 in., 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Display Technology IPS
Languages 21
Communication & Data Storage
Command and Control On-camera screen, USB Type-C
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard radiometric JPEG, measurement data included
Storage Media Removable SD card (8 GB)
USB USB Type-C: data transfer/video/power
USB - Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
WiFi Peer to peer (ad hoc) or infrastructure (network)
Power
Battery Type Rechargeable Li ion battery
Battery voltage 3.6 V
Battery weight 195 g (6.89 oz)
Charging Temperature 0°C to 45°C (32°F to 113°F)
External Power Operation USB 2.0 A to USB Type-C with Power supply
Power Management No
Environmental & Certifications
Drop Designed for 2 m (6.6 ft)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 328/FCC Part 15.249/RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC ¼"-20
Warranty http://www.flir.com/warranty/
General
Housing material PCABS with TPE, magnesium
Packaging Infrared camera with lens, front and rear lens caps, cleaning cloth, rechargeable battery (2 ea.), battery charger, power supplies, straps (lens cap, neck), hard transport case, cables (USB 2.0 A to USB Type-C, USB Type-C to USB Type-C,USB Type-C to HDMI and PD adapter), USB-C to USB-A with power supply included, remote operation button, 8 GB SD card, printed documentation
Size (L x W x H) Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
Weight 1.3 kg (2.9 lb)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Screen EST Installer

You must be logged in to download file.

Firmware Download

FLIR EST Series Firmware v6.32.72

You must be logged in to download file.

User Manual

FLIR T5xx-EST Series User Manual

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden