Discontinued

TrafiCam x-stream

Vehicle presence and data collection sensor

TrafiCam x-stream combines a CMOS camera and video detector in one unit. TrafiCam x-stream sensors detect and monitor moving and stationary vehicles at signalized intersections and collect traffic data at intersections or interurban roads. Via detection outputs or via IP protocol, vehicle presence information is transmitted to the traffic controller so that signal timing can be adjusted dynamically. TrafiCam x-stream offers streaming video at full frame rate, to be used for traffic monitoring in a control room.

Dynamic traffic light control based on vehicle presence
Flir TrafiCam x-stream detects vehicles over multiple lanes and makes use of direction-sensitive presence zones.
Flir TrafiCam x-stream allows you to exactly position and verify the vehicle presence detection zones.
Flir TrafiCam x-stream is easy to install. Simply mount it on the existing infrastructure.

Specifications

System Overview
Detection Functionalities Vehicle presence + data
Detection Zones 24 presence zones 4 data zones
Communications
Communication PC/Sensor Via interface or direct (ETH)
Compression MJPEG, MPEG-4, H.264 (dual stream)
Interface TI x-stream for BPL sensors, optional ETH interface for ETH sensors
Output 3 for ETH versions, direct or via optional ETH interface 16 for BPL versions via TI x-stream BPL
Electrical
Detection Distance FLIR TrafiCam x-stream Narrow BPL, FLIR TrafiCam x-stream Narrow ETH, TrafiCam Narrow: 15 - 75 m
FLIR TrafiCam x-stream Wide BPL, FLIR TrafiCam x-stream Wide ETH, TrafiCam Wide: 0 - 25 m
TrafiCam AI - Narrow: 30 - 150 m / 100 - 500ft
TrafiCam AI - Wide: 0 - 75 m / 0 - 250ft
TrafiCam x-stream2 narrow angle, TrafiCam3 Narrow: 15-75 m / 50-250 ft
TrafiCam x-stream2 wide angle, TrafiCam3 Wide: 0-25 m / 0-85 ft
FCC FCC Part 15 Class A
IP Address Yes
Operating Voltage 12-32VAC, 12-42VDC
PC Tool for Set-Up Traficon Configuration Tool (TCT)
Environmental
EMC Electromagnetic Compatibility 2014/30/EU
Materials Weatherproof (UV-resistant)
Protection Grade IP67
Temperature Range -34° to 80°C (-29.2° to 176°F)
Imaging & Optical
CMOS type 1/4" color
Focal Length FLIR TrafiCam x-stream Narrow BPL, FLIR TrafiCam x-stream Narrow ETH, TrafiCam Narrow, TrafiCam x-stream2 narrow angle: 6.0 mm
FLIR TrafiCam x-stream Wide BPL, FLIR TrafiCam x-stream Wide ETH, TrafiCam Wide, TrafiCam x-stream2 wide angle: 2.1 mm
Frame Rate 25 FPS
Lens Type FLIR TrafiCam x-stream Narrow BPL, FLIR TrafiCam x-stream Narrow ETH, TrafiCam Narrow: Narrow
FLIR TrafiCam x-stream Wide BPL, FLIR TrafiCam x-stream Wide ETH, TrafiCam Wide: Wide
Resolution 640 x 480 pixels (VGA)
Mechanical
Dimensions Vertically mounted: 45 x 16 x 12 cm Horizontally mounted: 41 x 18 x 12 cm
Material Aluminum
Mounting Height 3, 5 - 12m
Sunshield Optional

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart