Grasshopper3 USB3

Model: GS3-U3-28S4M-C: 2.8 MP, 26 FPS, Sony ICX687, Mono
Go to Product Support
product image

The Grasshopper®3 camera line provides high-performance, high-quality imaging by combining FLIR expertise with the latest in CCD and CMOS technology.

$1,295.00

Specifications
Overview
Frame Rate
26
Lens Mount
C-mount
Pixel Size
3.69
Quantum Efficiency
68 (Mode 0) / 68 (Mode 7) (% at 525 nm)
Resolution
1928 × 1448
Sensor Type
CCD
Sensor Format
1/1.8"
ADC
14-bit
Chroma
Mono
Megapixels
2.8
Readout Method
Global shutter
Sensor Name
Sony ICX687
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Part Number
GS3-U3-28S4M-C
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Serial Port
1 (over non-isolated I/O)
Flash Memory
2 MB non-volatile memory
Image Buffer
128 MB
Trigger Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Exposure Range
0.04 ms to 4 seconds
Gain Range
-3.449 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Performance
Absolute Sensitivity Threshold (y)
15.78 (Mode 0) / 11.64 (Mode 7)
Saturation Capacity (e-)
9039 (Mode 0) / 8517 (Mode 7)
Temporal Dark Noise (e-)
10.17 (Mode 0) / 7.43 (Mode 7)
Dynamic Range dB
58.56 (Mode 0) / 60.62 (Mode 7)
Physical
Mass
90 grams
Auxiliary Output
3.3 V, 150 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Power
Power Consumption
4.5 W
Power Requirements
5 V via USB3 or 8-24 V via GPIO (e×ternal power is recommended for this model)
Recommended System Configuration
Accessories included
Tripod Mount Adapter (ACC-01-0011)
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
USB 3 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Grasshopper3 USB3 - Model: GS3-U3-28S4M-C: 2.8 MP, 26 FPS, Sony ICX687, Mono

Change Selection

$1,295.00