Discontinued

Extech HDV-TX1

Wired Handset with Articulating Probe (1m)

The HDV-TX1 is a Wired Handset with Articulating Probe (1m), Semi-rigid probe (1m) with 6mm diameter camera, and a Macro lens. The Extech HDV-TX1 is made for use with Extech's HDV600 VideoScope, connects via a patch cable (HDV-PC). This device consists of a semi-rigid probe with 6mm diameter camera and macro lens attached to a handheld unit. This unit includes an articulation knob for easy adjustment of the camera.

Resources & Support

Certification

Extech HDV-TX1 Declaration of Conformity

User Manual

Extech HDV-TX1 User Manual

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.