Extech HDV-WTX1
Wireless Handset with Articulating Probe (1m)
The HDV-WTX1 is a two-way articulating videoscope camera with wireless transmitter. Probe is one meter fully extended. The HDV-WTX1 features wireless transmission to the HDV600 videoscope. Probe features a 6 mm diameter camera, and a 60° FOV.
Resources & Support
Certification
Extech HDV-WTX1 Declaration of Conformity
User Manual
Extech HDV-WTX1 User Manual
Datasheet
Extech HDV-xTXx-HDV-xCAM Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.