High-Resolution Spectroscopic Personal Radiation Detector

identiFINDER R300

Support Page (temporary link)
product image

The FLIR identiFINDER R300 is the world’s highest-performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

World's Best-Performing SPRD with High-Resolution

  • Belt-Worn, Identification-Capable

    Lightweight spectrometer delivers gamma and neutron detection; highest detector resolution in a pager-sized device with virtually no false alarms

  • One Touch Reachback™

    Immediately send full spectroscopic data, device information, time, and GPS location to key stakeholders with single push of a button

  • Rugged Design

    Drop tested to 1.5m; uniquely constructed Cadmium Zinc Telluride (CZT) semi-conductor material does not require calibration or stabilization

Specifications
System Overview
Data Storage
2GB internal memory; up to 600,000 spectra
Training Requirements
< 10 mins for operator; 1 day for advanced user
Environmental
Operating Humidity
10 to 93%
Operating Temperature
-4 to 122 °F(-20 to 50 °C)
Storage Temperature
14 to 95 °F (-10 to 35 °C)
Other
Global Positionsing System [GPS] [removable]
66-channel MediaTek MT3329 receiver; sensitivity ≥165 dBm
Physical Features
Dimensions (L x W x H)
1.3 x 2.8 x 4.9 in (3.3 x 7.0 x 12.5 cm) - with battery
Weight
≤0.8 lb (0.4 kg)
Enclosure & Protection
Aluminum housing; protection rating IP63 according to IEC 60529
Power
Battery Specs
Internal single cell Li-ion; ≥24 h operational battery life; recharge ≤3 h when using AC; recharge >5.5 h when using USB
Input Voltage
100-240 VAC (wall and car adapters and USB cable supplied)
Start Up Time
< 2 mins from cold start
Sampling & Analysis
Nuclide Identification
According to ANSI N42.48
Sample Introduction
Absorption of EM gamma or neutron emissions
Sampling & Analysis
From a few seconds to minutes
Threats
Detects neutron or gamma radiation emitted from natural occurrences in the environment, special nuclear material, industrial, or medical material
System Interface
Communication
USB 2.0; mini-B socket; Bluetooth® ≤50 m range (removable)
Software
On-board webserver software
Display and Alerts
Transflective color LCD
Technology
Dose Rate & Accuracy (Cs-137)
≤100 nSv/h – 10mSv/h (≤10 µrem/h – 1.0 rem/h); ±30 %
Energy Range [Gamma]
Identification channel 30 keV - 3 MeV
Gamma [CdZnTe]
Three crystals 0.6 x 0.5 x 0.2 in (15 x 13 x 5 mm)
Gamma Spectrum
1,024 channels; 3 MeV
Neutron Sensitivity
2.6 cps/nv; ±20 %
Neutrons (He-3)
0.6 x 2.1 in (15 x 54 mm)
Overload Threshold
5mSv/h
Product Variants
Z1 and ZH2
Service Interval
5 year factory maintenance
Technology
Spectroscopic personal radiation detector (SPRD)
Typical Resolution
≤3.5 % FWHM at 662 keV

Want more information on this product?

Call (877) 692-2120 to chat with a knowledgeable specialist.

identiFINDER R300