Highly Sensitive Radionuclide Identification Device

identiFINDER R500

Model: identiFINDER R500 ULCS-NGH
Go to Product Support
product image

The FLIR identiFINDER R500 is an extremely sensitive and accurate digital handheld gamma radionuclide identification device (RID). Available in two configurations (NaI and LaBr), the R500 quickly detects, locates, accurately measures, and identifies radiation sources. The additional detector volume allows it to identify radioactive material where other instruments cannot. When large areas need to be screened rapidly or there is potential for shielding, the identiFINDER R500 provides superior sensitivity and performance.

Contact Sales
  • Enhanced Sensitivity

    Reduced time to locate radioactive source; identification algorithm (ANSI N42.34 library) reduces false alarm and nuisance events

  • Easily Operated

    Common operating interface provides immediate comfort when using the device; spectroscopy knowledge not required for meaningful operation

  • Limited Maintenance Required

    Automatic calibration and continuous LED stabilization for temperature control and other conditional changes; 5-year factory maintenance interval

Contact Sales

Want more information on this product?

Call (877) 692-2120 to speak with a knowledgeable specialist.

Specifications
System Overview
Battery Specification
FLIR powerPACK ultra 2 (LSD NiMH, rechargeable); ≥8h operational batterylife; recharge ≤4hwhen using AC; recharge >4hwhen using USB
Technology
Radioisotope identification device (RIID)
Threats
Detects neutron or gamma radiation emitted from natural occurrences in the environment, special nuclear material, industrial, or medical material
Environmental
Operating Temp & Humidity
-4 to 122 °F(-20 to 50 °C) 10 to 80%
Storage Temperature
14 to 95 °F(-10 to 35 °C)
Physical Features
Dimensions (L x W x H)
8.3 x 5.1 x 12.7 in (21.1 x 12.9 x 32.3 cm) -with battery
Weight
≤6.4 lbs(≤2.9 kg)
Power
Cold Start Time
<2 mins from cold start
Input Voltage
100-240 VAC (wall and car adapters and USB cable supplied)
Sampling & Analysis
Nuclide Identification
According to ANSI N42.34
Sample Introduction
Absorption of EM gamma or neutron emissions
Sampling & Analysis
From a few seconds to minutes
System Interface
Communication
USB 2.0;mini-B socket; Bluetooth® Class 2.0, ≤10mrange
Data Storage
2GB internalmemory; up to 600,000 spectra
Software
On-board webserver software
Training Requirements
<10minsfor operator; 1 dayfor advanced user
Technology
Corrections
Real-time linearization of gamma spectrum
Dose Rate & Accuracy (Cs-137)
0.000 nSv/h – 1.00mSv/h (0 nrem/h – 100mrem/h)/ ±30 %
Dose Rate Range
0 µSv- 1 Sv(0 µrem- 100 rem)
Energy Range [Gamma]
20 keV – 3 MeV
Gamma (NaI)
4.0 x 0.7 in (102 x 19mm
Gamma [High Dose Rate]
Geiger-Mller
Gamma Spectrum
1024 channels; 3 MeV
Geiger-Muller Dose Rate Range
10 µSv/h - 1.0mSv/h (1.0mrem/h - 100mrem/h)
Global Positionsing System [GPS] [removable]
12-channel SiRFIII receiver
Neutron Sensitivity
9 cps/nv; ±15 %
Neutrons (He-3)
0.7 x 4.2 in (19 x 106mm
Overload Dose Rate Range
1mSv/h - 10mSv/h (100mrem/h - 1.0 rem/h)
Scintillator Dose Rate Range
0 nSv/h - 50 µSv/h (0 nrem/h - 5.0 mrem/h)
Service Interval
5 year factory maintenance
Stabilization
Calibration source;LED
Typical Resolution
≤8 % FWHM; Variants
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

identiFINDER R500 - Model: identiFINDER R500 ULCS-NGH

Change Selection