Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Premium Multi-Sensor Marine Thermal Camera

FLIR M400XR

Go to Product Support
product image

Especially designed for first responders, the FLIR M400XR offers detailed 640 × 480 thermal video, a long range HD Color camera, and a tight-beam LED spotlight for improved target identification. In addition to active gyro-stabilization and radar tracking, the M400XR’s integrated video tracking can lock onto and follow objects within its field of view. Firefighting mode displays a target temperature meter and isotherms to aid firefighters in battling blazes.

Sales Contact Contact Sales

The complete visual system for seeing targets at night.

  • Short and Long-Range Detection

    M400XRs thermal camera features a 4x optical zoom lens so targets remain in clear, crisp focus right up to maximum magnification.

  • Thermal and Visible-light Payloads

    Combination thermal sensor with up to 3X optical zoom and HD Color camera with 30X zoom.

  • Built for Harsh Conditions

    Rugged, waterproof gimbal enclosure with automatic window heaters keeps image clear, while gyro-stabilization ensures steady viewing in heavy seas.

Enhanced Awareness for First Responders

Enhanced Awareness for First Responders

The FLIR M-400XR provides exceptional situational awareness for first responders. It includes custom fire fighting software that displays a target temperature meter and isotherms. InstAlert™ mode depicts the hottest objects in shades of red and orange for easy identification, while IceAlert™ turns the coolest objects in view blue and green.

Contact Sales

Want more information on this product?

Call +1 603 324 7900 to speak with a knowledgeable specialist.

Specifications
Thermal Camera
Image Processing
FLIR Proprietary Digital Detail Enhancement
Optical Zoom
1× to 4×
Thermal Detector Type
640 × 480 VOx Microbolometer
Thermal E-Zoom
1× to 4×
Thermal Field of View
24° to 6° HFOV / 1.5° HFOV with e-zoom
Thermal Focal Length
26 mm (Wide) to 105 mm (Narrow)
Video Refresh Rate
<9 Hz or 30 Hz (NTSC and PAL)
Visible Camera
Lines of Resolution
Up to 1920 x 1080 @ 30fps
Minimum Illumination
0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
Visible Detector Type
1/2.8” Exmor R CMOS
Visible E-Zoom
12x
Visible Field of View
Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
Visible Focal Length
129 mm to 4.3 mm
Zoom
30× Optical Zoom
Spotlight Specifications
Type Lumens and Beam
LED, 580 Lumens, 5° Divergence Angle
System Specifications
Analog Video Connector Types
F-type BNC with BNC-to-RCA adapter included for video out
Analog Video Output
NTSC or PAL, 30 Hz or <9 Hz
Firefighter Mode
Yes
Gyro Stabilized
Yes
HD-SDI Lossless Video Output
Yes
Network Video Output
Four, Independent H.264 Network Video Streams
Pan-Tilt Adjustment Range
360° Continuous Pan, ±90° Tilt
Power Consumption
<50 W nominal; 130 W peak, 250 W 2/heaters
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC 60945
Lightning Protection
Standard
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Sand & Dust Ingress
Mil-Std-810E
Shock
15 g vertical, 9 g horizontal
Storage Temperature Range
-56° F to + 176°F (-50°C to +80°C)
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPX 6
Wind
100 knot (115.2 mph)
Physical
Size
Camera: 10.8” (273mm) x 15.7” (398mm) / Camera with Top-Down Riser: 12.8” (324mm) x 18.1” (459mm)
Weight
28 lbs (12.7 kg) (w/o top-down riser)
Range Performance
Detect a 30-foot Vessel
3.7nm (6850m)
Detect Human Sized Target
1.0nm (1800m)
NATO Target 2.3m x 2.3m at 50 Pct.
2.5nm (4720m)
Accessories
Media gallery
FLIR M400 Sample Video
Keeping Canada's Ports Safe with FLIR M400 Thermal Night Vision
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR M400XR