Discontinued

Extech MA61

60A True RMS AC Clamp Meter + NCV

The Extech MA61 is an AC current clamp with an NCV voltage detector and full overload protection. The manual ranging clamp meter comes with three current ranges and AC/DC voltage to 600 V. The 6000 mA range allows for low current measurements that may be used in the automotive industry. Unique VFC (variable frequency control) mode helps troubleshoot and diagnose HVAC applications that are variable frequency driven. The MA61 also features resistance, capacitance, frequency, diode, and continuity measurements as well as a data hold low battery indicator and auto power off functions. Complete with test leads, carrying case, and two AAA batteries.

Specifications

General
AC Current 600mA, 6000mA, 60A
AC Current Basic Accuracy ±2.0%
AC Current Max Resolution 0.1mA
AC Voltage 6V, 60V, 600V
AC Voltage Basic Accuracy ±0.8%
AC Voltage Max Resolution 1mV
Capacitance 6.2nF, 620µF, 62mF
Capacitance Max Resolution 1pF
Continuity Yes
DC Voltage 600mV, 6V, 60V, 600V
DC Voltage Basic Accuracy ±0.7%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Frequency 10Hz to 60kHz
Frequency Max Resolution 0.001Hz
Jaw Size 0.7" (18mm), conductors up to 300MCM
Non-Contact Voltage (NCV) Detector Yes
Resistance 600Ω, 6kΩ, 60kΩ, 600kΩ, 6MΩ, 60MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE, ETL, NIST
Dimensions 6.9 × 2.4 × 1.3" (175 × 60 × 33.5mm)
Display 6000-count segment LCD with backlighting
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V, CATIII - 300V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Certification

Extech MA61 Declaration of Conformity

Datasheet

Extech MA61 MA63 Datasheet

User Manual

Extech MA61 MA63 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.