Discontinued

FLIR MCS

LED Weapon Sight

$239.00
Product Variations

Mountable to both standard magnified day optics and Picatinny rail systems, the FLIR MCS is a rapid target acquisition LED weapon sight designed to improve the accuracy and efficiently of handguns and rifles. Onboard 3.5 MOA “Dot” and 20 MOA “Ring” reticles offer automatic and manual brightness adjustments and are compatible with night vision devices of any generation.

Reliable Accuracy in a Rugged Design
Tactile click stops for wind and elevation adjustments and no required rezeroing after a battery change allow repeatable accuracy.
User-controlled mounting options, brightness controls, and reticle patterns serve operator preferences.
Hours at the range and countless harsh-environment tests are backed by a two-year limited warranty.

Specifications

Sensor & Optical
Adjustment Precision Range ±1.5°
Elevation Adjustment Accuracy 1 click=1.2 MOA (36 mm at 100 m)
Exit Pupil 20 × 15 mm
Eye Relief [mm] from 100 to 500 mm
Magnification
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Power
Power Supply One 3V Lithium Battery (CR2032)
UI-UX
Levels of Reticle Brightness Auto / Manual (MAX or MIN positions)
Reticle Pattern Configuration Red Dot / Circle (interchangeable)
Reticle Pattern Size _ Circle 20 MOA (60 cm at 100 m)
Reticle Pattern Size _ Dot 3.5 MOA (10 cm at 100 m)
Reticle size for: Dot_Circle pattern 3.5 MOA (10 cm at 100 m) / 20 MOA (60 cm at 100 m)
System Overview
Parallax [at 100 m] less than 0.5 MOA
Warranty 2 Years
Weapon Mount Type for Picatinny Rail or for ACOG 4x32 (Trijicon)
Windage Adjustment Accuracy 1 click=1.5 MOA (45 mm at 100 m)
Physical
Dimensions [L x W x H] ver. for Picatinny rail: 48 × 40 × 47 mm (1.89 × 1.57 × 1.85 in) ; ver. for ACOG 4x32 mm: 48 × 44 × 52 mm (1.89 × 1.73 × 2.04 in)
Product Weight 0.065 kg (0.14 lb)
Accessories
Included Accessories Hard Case (type S.), CR 2032 Battery, MCS Black Filter, Instruction Manual with Warranty Card
Optional Accesories Riser 1.5 #55, TIME-3X 3× Magnifier

Resources & Support

Datasheet

FLIR-MCS Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty