Discontinued

FLIR Nemesis 6x

Night Vision Riflescope

The FLIR Nemesis 6x is designed to place shots on long-range targets in minimal light conditions. Built with high-performance Gen 2+ or Gen 2 "Quicksilver" black and white image intensifier tubes, the Nemesis 6x captures excellent night vision and mounts on standard Picatinny/Weaver rail systems. Adjustable illuminated reticle and included detachable long-range IR illuminator enhance image clarity and shot precision.

Superior Clarity for Long-Range Precision
6x optical lens, high-performance intensifier tube, and XLR IR illuminator produce superior vision downrange.
Manual reticle controls and easy-to-use windage and elevation compensation allow quick shooting adjustments.
Three unique mounting rails for lasers, illuminators, and other compatible accessories.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 46 mm
Field of View 6.5°
Focus Range 25 m to Infinity
IIT Generation Gen 2+ QS ("Quick Silver" White Phosphor)
Infrared Illuminator Detachable Long Range IR
Lens System F/2.0; 160 mm
Magnification 6x
Photocathode Type Multi-Alkali
Resolution 47-54 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +70°С (-58°F to +158°F)
Power
Battery Life Up to 60 hours
Low Battery Indicator Yes (In FOV)
Power Supply One CR-123 Lithium 3V or Any CR123 type rechargeable batteries with voltage 3.2V
File Storage & Communication
Remote Control Yes
UI-UX
IR Indicator No
Manual Gain Control No
Reticle Color Red
System Overview
Height of the Scope Axis above Rail -
Reticle Type Crosshair
Warranty 2 Years
Windage_Elevation Adjustment 1/2 MOA
Physical
Dimensions (L x W x H) 385 x 91 x 99 mm (15.2 x 3.6 x 3.9 in)
Product Weight 1.9 kg (4.2 lbs)
Tripod Mount -
Accessories
Included Accessories XLR-IR850 Detachable X-Long Range Infrared Illuminator, Remote Control, Soft carrying Case, One Lithium Battery CR123A, Instruction Manual with Warranty Card, Packing Box, Lens Tissue
Optional Accessories Extended Rail Adapter #85, Mil-Standard Hard Shipping/Storage Case #102, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam

Accessories

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure