Discontinued

FLIR Nyx-7 Pro

Night Vision Goggles

The FLIR Nyx-7 Pro is an extremely rugged, compact bi-ocular night vision goggle system. High-grade optics and automatic brightness control provide clear nighttime images under the most trying conditions. Included flip-up head mount or optional universal helmet mount allow simple hands-free use while available 3x and 5x magnified lenses convert the Nyx-7 Pro to a long-range optic.

Exceptional Vision, Versatile Range Performance
Manual gain control knob and built-in IR illuminator amplify vision in tough weather and lighting conditions.
Available 3x and 5x magnified optical lenses convert head or helmet mounted goggles into a powerful long-range viewer.
Easy-to-operate controls, tough composite housing, and 60-hour battery life stand up to harsh conditions.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] 15 mm
Eye Relief [mm] 15 mm
Field of View 40°
Focus Range 0.25 m to Infinity
IIT Generation Gen 2+ HD (High Definition)
Infrared Illuminator Yes (built-in with pivotal flood lens)
Lens System F/1.2; 27 mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type Multi-Alkali
Resolution 55-72 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 60 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control No
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 204 × 127 × 61 mm (8.0 × 5.0 × 2.4 in)
Product Weight 0.49 kg (1.0 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, Instruction Manual with Warranty Card, Soft carrying Case, Battery, ARFS4 - Advanced Range Finding Stadia for 4x Lens, Battery adapter CR123A 3V / AA 1.5V, Lens Tissue, Goggle Kit #2
Optional Accessories ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, 3x Afocal Lens #22, 5x Afocal Lens, MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #59, Helmet Mount #183 (Shroud), Adapter #59, PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #59, XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21, Helmet Mount #4, Mil-Standard Hard Shipping/Storage Case #101

Accessories

Resources & Support

Datasheet

NYX7 Pro Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.