Oryx 10GigE

Model: ORX-10G-123S6C-C: 12.3 MP, 68 FPS, Sony IMX253, Color
Go to Product Support
product image

The award winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds up to 10Gbit/s enabling the capture of 4K resolution, 12-bit images at over 60FPS. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, or greater than 30 m on CAT5e. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions.

$4,149.00
Buy Now
FREE Shipping
Shipping & Returns

  • High Speed 10GigE Interface

    10Gbit/s transfer speed supports 4K60 (12-bit). Long cable lengths supporting CAT6A and CAT5e cables. Click for more 10GigE information.

  • Reliability & Simplicity

    Large 10GBASE-T install base supports a favorable consumer ecosystem. Full GigE Vision compatibility. Packet resend function for reliable image transmission

  • Flexibility for Integrators

    IEEE1588 Clock Synchronization for precise timing across multiple devices - learn more. Color Correction Matrix, Gamma, Saturation and Sharpness reduce host-side processing requirements.

Specifications
Overview
Frame Rate
68
Lens Mount
C-mount
Pixel Size
3.45
Resolution
4096 × 3000
Sensor Type
CMOS
Sensor Format
1.1"
ADC
8-bit, 10-bit, 12-bit
Chroma
Color
Megapixels
12.3
Readout Method
Global shutter
Sensor Name
Sony IMX253
Required Accessories
Lens, Cable, Host Adapter (10GigE), Power Supply (ACC-01-9013 )
Part Number
ORX-10G-123S6C-C
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, pi×el correction, target grey value, and sharpness
Serial Port
1 (over non-isolated I/O)
Acquisition Modes
Continuous Single Frame Multi Frame
Image Buffer
240 MB
User Sets
2 user configuration sets for custom camera settings
Exposure Range
5 µs to 30 seconds
Gain Range
0 db to 47 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
5.22
Quantum Efficiency Blue
46.27 (460nm)
Quantum Efficiency Green
57.09 (530nm)
Quantum Efficiency Red
45.81 (625nm)
Saturation Capacity (e-)
10476
Temporal Dark Noise (e-)
2.48
Dynamic Range dB
70.92
Physical
Mass
500 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
10 GigE
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
2 input, 2 output
Dimensions [W x H x L]
60 mm × 60 mm × 100 mm
Power
Power Consumption
13 W (12.8 W nominal); GPIO power only
Power Requirements
12-24 V, via GPIO interface
Recommended System Configuration
Hard Drive
200 MB hard drive space
RAM
8 GB RAM or more (dual channel)
Power Sourcing Equipment
Camera Power Supply (12v 1.5A, 12–pin Hirose)
Port
10GBASE–T Ethernet Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
4th Generation Intel Core i7 (or newer)
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Oryx 10GigE - Model: ORX-10G-123S6C-C: 12.3 MP, 68 FPS, Sony IMX253, Color

Change Selection

$4,149.00

Buy Now