Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

High bandwidth image transfer

Oryx 10GigE

Model: ORX-10G-71S7M-C: 7.1 MP, 112 FPS, Sony IMX420, Mono Go to Product Support
product image

The award-winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at over 60 FPS. Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e.

$3,138.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
  • High Speed 10GigE Interface

    10 Gbit/s transfer speed supports 4K60 (12-bit). Long cable lengths supporting CAT6A and CAT5e cables.

  • Reliability & Simplicity

    Large 10GBASE-T install base supports a favorable consumer and industrial ecosystems (Full GigE Vision compatibility).

  • Flexibility for Integrators

    IEEE1588 Clock Synchronization for precise timing across multiple devices - learn more. Color Correction Matrix, Gamma, Saturation and Sharpness reduce host-side processing requirements.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
3208 × 2200
Megapixels
7.1
Max Frame Rate Standard
112
Pixel Size
4.5
Lens Mount
C-mount
Sensor Type
CMOS
Sensor Model
Sony IMX420
Data Interface
Gigabit Ethernet 10 Gbps / 5 Gbps / 2.5 Gbps / 1 Gbps
Spectrum
Mono
Part Number
ORX-10G-71S7M-C
Synchronization
Software trigger, hardware trigger, action command
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Control
Hardware trigger, programmable via camera API, automatic
Exposure Range
10 µs to 30 seconds
Flash Memory
4 MB non-volatile memory
Gain Control
Manual, automatic (AGC)
Image Buffer
240 MB
Image Processing
Gamma, lookup table, pixel correction, target grey value, and sharpness
Max Frame Rate Standard
112
Partial Image Modes
Pixel binning, decimation, ROI
Synchronization
Software trigger, hardware trigger, action command
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
4.74 (HCG) / 9.42 (LCG)
Dynamic Range dB
70.59 (HCG) / 71.74 (LCG)
Gain Range
0 db to 47 dB
Quantum Efficiency
67 (HCG) / 68 (LCG) @530 nm
Saturation Capacity (e-)
10692 (HCG) / 24802 (LCG)
Temporal Dark Noise (Read Noise)
2.66 (HCG) / 5.92 (LCG)
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
RJ45 (horizontal locking) | Hirose HR10A-10R-12SB
Data Interface
Gigabit Ethernet 10 Gbps / 5 Gbps / 2.5 Gbps / 1 Gbps
Digitization Bit Depth (ADC)
8-bit, 10-bit, 12-bit
Dimensions [W x H x L]
60 mm × 60 mm × 100 mm
Lens Mount
C-mount
Mass
500 g
Megapixels
7.1
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Optical Filter
None
Opto-isolated I/O Ports
2 input, 2 output
Part Number
ORX-10G-71S7M-C
Pixel Size
4.5
Power Consumption [Maximum]
13.6 W (13.2 W nominal); GPIO power only
Power Requirements
12-24 V, via GPIO interface
Resolution
3208 × 2200
Sensor Format
1.1"
Sensor Model
Sony IMX420
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Mono
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Port
10GBASE–T Ethernet Port
Power Sourcing Equipment
Camera Power Supply (12v 1.5A, 12–pin Hirose)
Required Accessories
Lens, Cable, Host Adapter (10GigE), Power Supply (ACC-01-9013 )
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Media gallery
FLIR Oryx 10GigE Camera: First Look
FLIR Oryx 10GigE Camera: First Look
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Oryx 10GigE - Model: ORX-10G-71S7M-C: 7.1 MP, 112 FPS, Sony IMX420, Mono

Change Selection

$3,138.00