New

Oryx 10GigE

Model: ORX-10GS-89S6C-C: 8.9 MP, 93 FPS, Sony IMX255, Color
Go to Product Support
product image

The award winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds up to 10Gbit/s enabling the capture of 4K resolution, 12-bit images at over 60FPS. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, or greater than 30 m on CAT5e. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions.

$3,835.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales

  • High Speed 10GigE Interface

    10Gbit/s transfer speed supports 4K60 (12-bit). Long cable lengths supporting CAT6A and CAT5e cables. Click for more 10GigE information.

  • Reliability & Simplicity

    Large 10GBASE-T install base supports a favorable consumer ecosystem. Full GigE Vision compatibility. Packet resend function for reliable image transmission

  • Flexibility for Integrators

    IEEE1588 Clock Synchronization for precise timing across multiple devices - learn more. Color Correction Matrix, Gamma, Saturation and Sharpness reduce host-side processing requirements.

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Overview
ADC
8-bit, 10-bit, 12-bit
Chroma
Color
Frame Rate
93
Lens Mount
C-mount
Megapixels
8.9
Part Number
ORX-10GS-89S6C-C
Pixel Size
3.45
Readout Method
Global shutter
Required Accessories
Lens, Cable, Host Adapter (10GigE), Power Supply (ACC-01-9013 )
Resolution
4096 × 2160
Sensor Format
1"
Sensor Name
Sony IMX255
Sensor Type
CMOS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 70°C (case)
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C (ambient)
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
5 µs to 30 seconds
Flash Memory
4 MB non-volatile memory
Gain Range
0 dB to 47 dB
Image Buffer
240 MB
Image Processing
Gamma, lookup table, pixel correction, target grey value, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
Serial Port
1 (over non-isolated I/O)
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
5.02
Dynamic Range dB
71.57
Quantum Efficiency Blue
45.33 (460nm)
Quantum Efficiency Green
55.99 (530nm)
Quantum Efficiency Red
44.33 (625nm)
Saturation Capacity (e-)
10659
Temporal Dark Noise (e-)
2.31
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Dimensions [W x H x L]
60 mm × 60 mm × 64 mm
Interface
10 GigE
Mass
386 grams
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Power
Power Consumption [Maximum]
12.6 W (12.3 W nominal); GPIO power only
Power Requirements
12-24 V, via GPIO interface
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
Gigabit Ethernet Port
Power Sourcing Equipment
Camera Power Supply (12v 1.5A, 12–pin Hirose)
RAM
2 GB RAM or more

Oryx 10GigE - Model: ORX-10GS-89S6C-C: 8.9 MP, 93 FPS, Sony IMX255, Color

Change Selection

$3,835.00