Driver Vision Enhancement System

PathFindIR™ II

Go to Product Support
product image

PathFindIR II is a powerful thermal night vision system that helps you clearly see road hazards in total darkness, and it will alert you to nearby vehicles, people, and animals. Headlights typically illuminate about 450 feet straight ahead, but PathFindIR II detects heat without a need for light, allowing you to see up to four times farther down the road. You’ll have visibility through dust, smoke, or fog, and better capability to avoid an accident.

Take Thermal Night Vision on the Road

  • See clearly in total darkness

    Poor night visibility and bright oncoming headlights won’t stop you from seeing road hazards with PathFindIR II.

  • Drive more safely

    Detect hazards over four times farther away than with headlights, giving you more time to react to avoid an accident.

  • Rugged for all weather conditions

    Hermetically sealed and IP69-rated for protection against water, dust, and cold weather.

Specifications
Overview
ECU Dimensions
5.8" × 4.3" × 0.9" (148 × 110 × 24 mm )
ECU Weight
0.7 lb (350 g)
Spectral Band
8-14 microns (LWIR)
Camera Dimensions
2.6" × 3.4" × 3.2" (60 × 86 × 82 mm )
Camera Weight
0.6 lb (300 g)
Connections & Communications
Output
NTSC
Environmental & Approvals
Operating Temperature
-40°C to 80°C
Weather Resistance [Camera]
Hermetically Sealed, Automotive Qualified
Weather Resistance [ECU]
Non-Hermetic; Passenger Compartment mount required
Window
High-Impact Resistant Optic w/ Built-in Automatic Heating Element Replaceable Window
Imaging & Optical
Field of View
24° (h) x 18° (v)
Sealed Design
IP69 rated, hermetically sealed providing extra insurance in all weather conditions
Sensor Type
320 x 240 Uncooled Microbolometer
Power
Power Consumption
2 W (6 W w/heater on) 1.8 A max. system current
Power Requirements
12 VDC
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

PathFindIR™ II