Extech PQ3450-12

1200A Datalogging Power Analyzer Kit

$3,341.50

Product Variations

The Extech PQ3450-12 is a 3-phase power analyzer/data logger capable of logging up to 30,000 sets of measurements in Excel® format on a removable SD memory card. It includes a large dot-matrix, built-in clock and calendar, and a backlit LCD with easy-to-use onscreen menu. It allows for full system analysis with up to 35 parameters. The adjustable Current Transformer CT (1 to 600) and Potential Transformer PT (1 to 1000) ratio allows for high power distribution systems. Log up to 30,000 reading on a removable SD memory card in Excel® format. Wide sampling rate range (2 seconds to 2 hours). Complete with 4 voltage leads with alligator clips, three 1200 A current clamps, 8 AA batteries, SD card, 100-240 V AC adapter, and case.

Specifications

General
AC Current 1200A
AC Current Basic Accuracy ±(0.5% of reading)
AC Voltage 600.0V
AC Voltage Basic Accuracy ±(0.5% of reading)
Active Power 9.999MW
Active Power Basic Accuracy ±(1.0% of reading)
Active Power Energy 0.0kWh to 9.999MWH
Active Power Energy Basic Accuracy ±(2.0% of reading)
Apparent Power 9.999MVA
Apparent Power Basic Accuracy ±(1.0% of reading)
Apparent Power Energy 0.0KVAh to 9.999MVAH
Apparent Power Energy Basic Accuracy ±(2.0% of reading)
Frequency 45Hz to 65Hz
Frequency Basic Accuracy ±0.1Hz
Input Range 200mV, 300mV, 500mV, 1V, 2V, 3V (user-selectable)
Input Range Basic Accuracy ±(0.5% of reading)
Memory 30,000 readings (2GB SD memory Card)
Phase -180 ° to +180°
Phase Basic Accuracy ±1°
Power Factor 0.00 to 1.00
Power Factor Basic Accuracy ±0.04
Reactive Power 9.999MVAR
Reactive Power Basic Accuracy ±(1.0% of reading)
Reactive Power Energy 0.0kVARh to 9.999MVARH
Reactive Power Energy Basic Accuracy ±(2.0% of reading)
True RMS Yes
Additional Details
Certifications PQ3450-12-NIST_S: CE, UL, NIST
PQ3450-12_S: CE, UL
Dimensions 8.86 × 4.92 × 2.52" (225 × 125 × 64mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.2lbs (1010g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart