Discontinued

FLIR ThermoSight® PRO PTS536

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS536 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 50mm lens, the PTS536 delivers brilliant, clean thermal imaging with a focused 4.5° × 3.5° field of view. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

Industry-leading Thermal Detection
The FLIR ThermoSight ® PTS536 Pro Series thermal core creates stunning imagery for better detection and classification day or night.
The FLIR ThermoSight® Pro Series has a rugged aluminum alloy that can withstand drops in the field.
Capture the moment with recoil-activated video recording and image capture, using multiple palettes and reticle patterns.

Specifications

Highlighted
Optical Magnification 4x
Field of View 4.5° x 3.5°
Sensor & Optical
Boresight Adjustment Type Digitally Controlled
Core FLIR 12µm BOSON
Detector Type 320 x 256 VOx Microbolometer
Diopter Adjustment Range -5 to +5 dpt
Eye Relief 45 mm
Field of View 4.5° x 3.5°
Focus Range 10m to infinity
Image Processing FLIR Proprietary Digital Detail Enhancement™
Lens System 50 mm; F/1.0
Optical Magnification 4x
Environmental & Approvals
Operating Temperature -20°C to +50°C (-4°F to +122°F)
Storage Temperature -40°C to +60°C (-40°F to +140°F)
Power
Battery Life (Operating) Up to 4 hr
Battery Type 2 CR123A 3V Lithium batteries
External Power Through USB-C port (5Vdc)
File Storage & Communication
Internal Memory Up to 2.5 hours of recorded video or up to 1,000 pictures
USB - C Connector Digital Video Out, Laser Range Finder Connections
Video Output Digital Video
UI-UX
Control Panel Buttons Configures Operational Settings: Display Brightness Control Image Palette Control Digital Zoom Control Reticle Color Control Reticle Pattern Control Boresighting Adjustment On-Screen Menu Navigation
Display Quad-VGA (1280 x 960) FLCOS
Operation Switch On/ Off/ Standby Mode
Polarity White Hot, Black Hot, Rainbow High Contrast, Ironbow, Sepia, Arctic, Outdoor Alert
Reticle Colors Black, White, Red, and Cyan
Video Refresh Rate 60 Hz
System Overview
Digital Zoom 2x, 4x
Height of the Scope Axis above Rail 1.65 in (42 mm)
Package Includes Thermal Weapon Sight, CR123A Battery (2), Battery Cassette, Spare Battery Cassette, USB to USB Type C Cable (3'), Lens Cloth, Quick Start Guide, and Hard Carrying Case
Reticle Type Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, Crossdash, and "No Reticle"
Size (L x W x H) 10.2" × 2.7" × 3.3" (259 x 68 x 84 mm)
Weapon Mount Type Picatinny, MIL-STD 1913, and Weaver Rails
Zoom 1×, 2×, 4×
Physical
Color (housing) Black
Weight 0.81 kg (1.78 lbs)

Resources & Support

Tech Note

The Perfect Reticle - Tech Note

Datasheet

ThermoSight Pro Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Tech Note

Your Perfect Palette

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.