Discontinued

Flir PVS-14-51

51° Night Vision Monocular

The FLIR PVS-14-51 single-tube night vision system brings a wide 51-degree field of view to the tough, military-trusted AN/PVS-14 housing. Head and helmet mounting promote hands-free operation while a maximized field of view enhances awareness and minimizes necessary movement. Built-in IR illuminator allows clear, covert vision in complete darkness.

Wide-Angle Advantage Meets Battle-Tested Design
51-degree lens provides a 28% increase in scene size over comparable 40-degree models.
Compact AN/PVS-14 housing is a trusted, longstanding night vision favorite of US military and law enforcement professionals.
Maintain a tactical advantage in the toughest lighting conditions with built-in IR illuminator and manual gain control.

Specifications

Highlighted
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off Yes
Diopter Adjustment -6 to +4 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] -
Field of View 51°
Focus Range 0.25 m to Infinity
IIT Generation Gen 3 High Performance IIT PINNACLE MG
Infrared Illuminator Yes (built-in with pivotal flood lens)
Lens System F/1.26; 19mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type GaAs
Resolution -
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +50°C (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life Up to 50 hours
Low Battery Indicator Yes (In FOV)
Power Supply One AA battery
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years 
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 158 × 51 × 60 mm (6.2 × 2.0 × 2.4 in)
Product Weight 0.32 kg (0.7 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, Soft Carrying Case, Lens Tissue, Instruction Manual with Warranty Card, Day Light Filter, Sacrificial Window, Demist Shields, Shoulder Strap, Tethering Cord, Helmet/Head Mount Adapter, Head Mount Assembly, Brow Pads
Optional Accessories MICH Helmet Mount Assembly USA #107 (PVS-7, PVS-14), PASGT Helmet Mount Assembly USA #108 (PVS-7, PVS-14), Weapons Mount #109 (PVS14/6015), Extended Rail Adapter #85, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, 3x Afocal Magnifier Lens #99, 5x Afocal Magnifier Lens #100, 3x Afocal Lens #22 with Adapter #24/#25 (PVS-7, PVS-14), 5x Afocal Lens with Adapter #24/#25 (PVS-7, PVS-14), IR850XLR Afocal Doubler, IR850-XLR Detachable LED Extra Long Range Infrared Illuminator, Mil-Standard Hard Shipping/Storage Case #101

Accessories

Resources & Support

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Datasheet

PVS-14 51 Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty