Discontinued

Quasar 1080p Mini-Dome

Specifications

Compliance & Certifications
International 4 Years
USA 4 Years
Cyber Security
Security User account and password protection
Environmental
Humidity 95% (non–condensing)
Operating Temperature Indoor: 0° to 50° C (32° to 122° F) Outdoor: –30° to 50° C (–22° to 122° F)
Storage Temperature –20° to 70° C (–4° to 158° F)
General
3D Noise Reduction On / Off – 6 levels
AES 1.0 to 1 / 10,000 (auto)
Bubble F_Stop F0.0 - clear bubble / F1.0 - smoke bubble (option)
Bubble Rating IK10 vandal resistant polycarbonate
Compression Fully compliant multi-stream H.264 main profile + MJPEG
Day_Night Mode Smart IR / auto / on/off
Dimensions Indoor / Outdoor: 151 x 130 mm (5.9 x 5.1 in.)
Enclosure Indoor: Tamper resistant surface mount plastic case or Indoor/Outdoor: IK10 rated vandal IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 2GB RAM)
Input Voltage 12 VDC / 24 VAC ±10% or 802.3af PoE
Power Connection AC / DC terminal block or PoE
Power Consumption 6W indoor or 13W outdoors with heater / fan / IR
Privacy Zones On / Off – 5 zones
Tamper Detection On / Off
Unit Weight Indoor: 0.8 Kg (1.8 lbs.) Outdoor: 1.3 Kg (2.9 lbs.)
Warranty 4 Years
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Rotate 350, 350 and ±90°
System Integration
Angle of Illumination Full 90°
Audio Connections Terminal block
Bi_directional Audio Full duplex, line / mic in and line out, G.711, G.726
Configuration Remote: via web access or supported video management software
Distance 15 m (50 ft.)
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Input 1 dry alarm contact
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, SNTP, QoS, ONVIF Profile S, IEEE 802.1X
Number of IR LEDs 24
Output 1 relay contact, 60V AC / DC at 130 mA maximum
Peak Emission Wavelength [nm] 850
Supported Web Browser Internet Explorer 6.0+
Thermal Camera
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.7" CMOS
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64Kbps and 8Mbps
DSS 1/1 to 1/25 or 1/30 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.7" CMOS
Iris Control DC auto
Lens Type Varifocal: 3-9 mm F1.2 Auto IrisD/N Horizontal viewing angle: 36.7 to 110° Optional motorized with auto-focus
Mechanical IR Cut Filter Yes
Sensitivity 0.3 (color)/0.04 (BW), 0 Lux with IR illuminator ON, measured with DSS OFF at 30 IRE
Sensor Resolution 2.1MP 1920 x 1080
Signal to Noise Ratio ±50 dB
WDR On / Off – 3 levels
White Balance Auto / indoor / outdoor
Video & Recording
Maximum Performance H.264 30/25 FPS @ HD 1080 + 30/25 FPS @ D1 or 30+30 / 25+25 @ HD720
Rate Control CBR/VBR
Resolution Range Scalable from CIF to HD 1080p
SD Card Recording SDHC up to 32 GByte
Video Motion Detection Up to 10 independent zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Quasar Gen 1 - 20161103

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Software Firmware Release Note

FLIR Quasar Gen I Firmware Release Notes Version dt20161103NSA

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.