Discontinued

Quasar 1080p Low Profile

Specifications

Compliance & Certifications
International CE marked, EN55022-1998 class A, EN55024, RoHS
USA UL FCC Part 15 (subpart B, class A)
Cyber Security
Security User account and password protection
Environmental
Humidity 95% (non–condensing)
Operating Temperature 0° to 50° C (32° to 122° F)
Storage Temperature –20° to 70° C (–4° to 158° F)
General
3D Noise Reduction On / Off – 6 levels
AES 1.0 to 1 / 10,000 (auto)
Bubble F_Stop F0.0 - clear bubble
Compression Fully compliant multi–stream H.264 main profile + MJPEG
Dimensions Indoor: 110.2 x 47.7 mm (4.3 x 1.9 in.)
Firmware Upgrade Flash memory for upgrade of camera firmware over the network (1GB Flash / 2GB RAM)
Night Mode Digital night mode
Power 802.3af PoE
Power Connection PoE
Power Consumption 3.5W
Privacy Zones On / Off – 5 zones – 8 colors
Scanning Mode Progressive
Tamper Detection On / Of
Unit Weight 180 g (0.40 lbs.)
Warranty According to DVTEL RMA Policy and Process Notice document
PTZ
Pan_Tilt 160° Pan / 90° Tilt
System Integration
Configuration Remote: via web access or supported video management software
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Network Protocol IPv4/v6, TCP/IP, UDP Unicast / Multicast, RTP, RTSP, HTTP,HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, QoS, ONVIF Profile S, IEEE 802.1X
Supported Web Browser Internet Explorer 6.0+
Thermal Camera
DSS 1.0 to 1 / 10,000 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.7" HD 1080 CMOS
Visible Camera
Bandwidth Configurable between 64Kbps and 8Mbps
DSS 1.0 to 1 / 10,000 with up to 32x sensitivity boost in color or night mode
Image Sensor 1/2.7" HD 1080 CMOS
Lens Type 4mm F1.5 / 78° HFOV 2.8mm F2.0 / 110° HFOV
Mechanical IR Filter No
Sensitivity 0.5 (color) measured with DSS OFF at 30 IRE
Sensor Resolution 2.1MP 1920x1080
Signal to Noise Ratio ±50 dB
WDR On / Off – 3 levels
Video & Recording
Maximum Performance 30fps@HD1080p + 30fps@D1 or 15+15@HD1080p
Rate Control CBR/VBR
Resolution Range Scalable from CIF to HD 1080p
SD Card Recording SDHC/SDXC up to 32GByte
Video Motion Detection Up to 10 independent zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Quasar Gen 1 - 20161103

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Software Firmware Release Note

FLIR Quasar Gen I Firmware Release Notes Version dt20161103NSA

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.