Discontinued

Extech RH520B

Humidity+Temperature Chart Recorder with Detachable Probe

$529.00
Product Variations

The Extech RH520B is a paperless Chart Recorder that provides simultaneous digital and graphical display of %RH and temperature or dew point, as well as showing date/time and min/max values. Use the free, PC-based software for data transfer to a PC and to graph %RH, temperature, dew point, wet bulb, and g/kg or GPP. Audible and visual high/low alarm limits can be set for humidity and temperature. This recorder is ideal for storage facilities, green houses, laboratories, and other buildings where temperature or humidity may need to be monitored.

Specifications

General
Relative Humidity 1 to 99%
Relative Humidity Basic Accuracy ±3%
Temperature [Air] -22.0 to 140.0°F (-30.0 to 60.0°C)
Temperature [Air] Basic Accuracy ±1.8°F (±1°C)
Additional Details
Certifications CE
Dimensions 5 × 7.7 × 0.9" (129 × 195 × 22 mm)
Power 3 × AA (1.5V) batteries
Warranty 2 years
Weight 12.6oz (357 g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech RH520 ExChart Software

You must be logged in to download file.

Certification

Extech RH520B Declaration of Conformity

Datasheet

Extech RH520B RH522B Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.