Multi-Spectral Intrusion Solution

Saros™ DH-390 Dome

Go to Product Support
product image

The FLIR Saros™ Dome combines multiple traditional perimeter protection technologies into a unified solution that delivers accurate, actionable alerts and verified alarm data. The Saros Dome includes multiple FLIR Lepton thermal sensors, a 1080p camera, IR and visible LED illuminators, advanced onboard analytics, two-way audio, and digital I/Os. FLIR Saros enables businesses to implement reliable, state-of-the-art outdoor intrusion detection in a cost-effective manner by minimizing the equipment required and reducing false alarms.

Outdoor perimeter protection you can rely on

  • Single unit solution

    Multiple technologies in one device reduce operation costs.

  • Thermal detection with analytics

    Thermal sensors see at night, enabling analytics to limit false alarms.

  • Designed for Cybersecurity

    The Saros Dome is engineered to reduce exposure to remote security attacks.

Saros™ Dome benefits integrators and businesses

Saros™ Dome benefits integrators and businesses

Saros™ Dome is designed to reduce false alarms, improving law enforcement or security guard response. Saros™ Dome is easier to install and more reliable for security professionals, making it ideal for construction sites, auto dealerships, schools, and critical infrastructure. Saros™ Dome provides visual verification of alarm events at night and in adverse conditions. The reliable, actionable alerts enable security professionals to provide remote guarding for large and small customers, reducing both losses and the cost of securing their operations.

Specifications
Overview
Array Format (NTSC)
320×120 native, 1280×640 VividIR
Day/Night Mode
Automatic with White light and NIR (auto selecting based on event)
Pixel Pitch
12 µm
Imaging & Optical
Aspect ratio
16:9 (visible)
Backlight Compensation
Yes
f-number
Thermal: f/1.1
White Balance
Automatic
Visible Sensor
1920 × 1080, 2.1MP, 1/2.8"
Frame Rate - Visual
30FPS
Measurement & Analysis
Thermal Sensitivity
<50mK
Thermal Imaging
Field of View - Thermal
2x Lepton 3.5, HFOV 57° each, Min. Stitched HFOV 90°
Related Documents

Saros™ DH-390 Dome