Discontinued

Scout TS-Series

Expedition Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

The Ultimate Package: Palm-Sized Thermal Imaging Power
Scout TS detects heat signatures of people, animals, and terrain up to 550 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.
Scout TS starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model) or 2X e-zoom (320 model). Scout TS also offers a choice of detection palettes (White Hot, Black Hot, and InstAlert™) and a utility light for visual assitance at night.
Scout TS fits easily in the palm of your hand or in any pack. Its rugged, weather-tight shell weighs only 12 ounces, but withstands hard drops and shallow water.

Specifications

Sensor & Optical
Field of view [FOV] 24° x 18° (2x extender : 12° x 9°)
Lens Options 19 mm / 2x Extender (opt.)
Resolution 320 × 240
Environmental & Approvals
Operating Temperature -4°F to 140°F (-20°C to 60°C)
Rating IP-67
Power
Battery 4 AA NiMH Batteries (included) or Li-Ion or Alkaline AA
Start Up Time 2 seconds
File Storage & Communication
SD_SDHC Card_Enabled Yes
Still Image Storage Yes
Video Output NTSC or PAL composite video (9 Hz refresh rate)
Video Storage Yes
UI-UX
Freeze Frame No
Polarity White Hot, Black Hot, InstAlert™
System Overview
E Zoom
Size [L x W x H] 9.36" × 3.33" × 2.62"
Warranty 2 years standard, 3 years with product registration
Physical
Weight [without lens] 1.59 lb
Accessories
Included Accessories Basic Kit (neck lanyard, video cable, operator’s manual), tactical bag, USB cable, SD card
Optional Accessories 2x optical extender

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart