Discontinued

Extech SDL700

Pressure Meter/Datalogger

$549.00
Product Variations

The Extech SDL700 is a Pressure Meter/Data Logger that displays 10 types of pressure on its large backlit dual LCD display. This meter records data on an SD card in Excel format for future reference and analysis. This meter is complete with a 3 year warranty, 6 x AA batteries, SD card, and hard carrying case.

Specifications

General
Pressure [atmosphere] 0.002 to 1.974 (30psi transducer), 0.01 to 9.87 (150psi transducer), 0.02 to 19.74atm (300psi transducer)
Pressure [bar] 0.002 to 2 (30psi transducer), 0.01 to 10 (150psi transducer), 0.02 to 20bar (300psi transducer)
Pressure [hPa] 2 to 2000 (30psi transducer), 10 to 10000 (150psi transducer), 20 to 20000hPa (300psi transducer)
Pressure [inH2O] 1 to 802 (30psi transducer), 5 to 4010 (150psi transducer), 10 to 8020inH₂O (300psi transducer)
Pressure [inHg] 0.05 to 59.05 (30psi transducer), 0.2 to 295.2 (150psi transducer), 0.5 to 590.5inHg (300psi transducer)
Pressure [kgcm2] 0.002 to 2.040 (30psi transducer), 0.01 to 10.19 (150psi transducer), 0.02 to 20.40 kgcm² (300psi transducer)
Pressure [kPa] 0.2 to 200.0 (30psi transducer), 1 to 1000 (150psi transducer), 2 to 2000kPa (300psi transducer)
Pressure [mH2O] 0.02 to 20.40 (30psi transducer), 0.1 to 101.9 (150psi transducer), 0.2 to 204.0mH₂O (300psi transducer)
Pressure [mmHg] 2 to 1500 (30psi transducer), 10 to 7500 (150psi transducer), 20 to 15000mmHg (300psi transducer)
Pressure [psi] 0.02 to 29 (30psi transducer), 0.2 to 145 (150psi transducer), 0.2 to 290psi (300psi transducer)
Additional Details
Certifications CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 48mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 17.3oz (490g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SDL700 User Manual GB

Certification

Extech SDL700 Declaration of Conformity

User Manual

Extech SDL700 User Manual

Datasheet

Extech SDL700 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.