The Extech TL709 Alligator Clip set has a toothed jaw for solid gripping of fine wires. It is rated at CAT III-1000V. These medium alligator clips have a 3.6 cm (1.4 in) jaw length and a 1 cm (0.4 in) jaw opening. The overall length of these alligator clips is 10 cm (3.9 in).
Resources & Support
Datasheet
Extech TLxxx Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.