The Extech TL810 Electrical Test Lead Kit is double insulated with a CAT III-1000 V rating for your protection. The eight piece electrical test lead includes two 101.6 cm (40 in) PVC lead extensions with shrouded banana plugs on each end. It includes two very sharp, extra long 0.8 cm (0.3 in) stainless steel tipped plug on test probes and two stainless steel flat tip test probes. Also, this kit includes two plunger activated retractable jaw clips with a wide 1.9 cm (0.75 in) jaw opening.
Resources & Support
Datasheet
Extech TL810 Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.