Discontinued

Extech TP832

Thermistor Probe (-22 to 158°F/-30 to 70°C)

$26.99

The Extech TP832 Thermistor Probe is a 15 cm (5.9 in) stainless steel probe with a handle and 1.1 m (43 in) cable. It has a temperature range of -30°C to 70°C (-22°F to 158°F), and is compatible with the TH30 USB Dual Temperature Datalogger.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart