Discontinued

TrafiRadar

Video and Radar-based Vehicle Presence Sensor

FLIR’s TrafiRadar vehicle presence sensor is a combination of a video sensor and radar. TrafiRadar is typically used for stop bar and advance vehicle presence detection, traffic adaptive systems, and dilemma-zone protection and thus improves traffic safety and efficiency at signalized intersections. TrafiRadar will warn traffic light controllers whenever a vehicle is present in the dilemma zone, either extending green or red lights to improve overall safety.

Video and radar detection for safer intersections
The TrafiRadar interface displays live video footage with an overlay of radar data for better overall visualization.
TrafiRadar provides conditional presence detection, depending on vehicle speed and class, and supports traffic adaptive systems.
TrafiRadar is a convenient above-ground solution that is easy to install, calibrate, and configure.

Specifications

System Overview
Controllers For type 170, 2070, NEMA TS1 & TS2 and ATC controllers
Detection Functionalities Conditional presence detection per lane (outputs, events via TCP/IP or serial)
Zones Dilemma zone warning per phase and per vehicle (outputs, events via TCP/IP or serial)
Communications
Data Data per lane and per vehicle (location, count, speed)
Output 4 outputs (output expansion board(s) possible), SDLC via PIM module, TCP/IP
Electrical
MTBF > 100,000 hours
Power Consumption TrafiRadar Sensor: Average power: 7 W (Peak power: 8.5 W) TI X-Stream Edge: 4 W
Power Supply 24 VDC
Environmental
Detection Zones NEMA TS2
EMC TrafiRadar Sensor: FCC Part 15 Class B, 2004/108/EC TI X-Stream Edge: FCC Part 15, Class B
Protection Grade IP68
Temperature Range -34° to 74°C (-29° to 165°F)
Imaging & Optical
Camera Color megapixel camera & Doppler radar
Mechanical
Dimensions 4.5 x 2.2 x 6.5 in (115 x 57 x 165 mm)

Resources & Support

Datasheet

FLIR TrafiRadar Datasheet GB

Datasheet

FLIR TrafiRadar Datasheet

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.