Discontinued

TrafiSense2 V2X

Intelligent Thermal Camera with V2X

The TrafiSense2 V2X is a thermal traffic sensor with integrated vehicle-to-everything (V2X) technology. The FLIR V2X-enabled traffic sensor collects data on vehicles, pedestrians, bicyclists based on thermal energy coming off the environment, and communicates this information to V2X-enabled vehicles or infrastructure. This information makes a wide range of V2X applications possible, including left turn assist, public transport priority and traffic signal preemption for emergency vehicles.

Safer roadways with thermal and V2X communication technology
V2X technology inside TrafiSense2 V2X is a crash avoidance system that relies on the communication between nearby vehicles and traffic infrastructure.
TrafiSense2 V2X distinguishes between vehicles and bicyclists, allowing traffic signal controllers to adapt green times according to the specific road user type.
TrafiSense2 V2X does not need light to operate, but uses thermal energy emitted from vehicles, bicyclists and pedestrians to provide reliable traffic detection day and night.

Specifications

System Overview
Detection Functionalities Vehicle and bicycle presence detection at the stop bar and in advance; Pedestrian presence detection; Traffic flow monitoring in free flow traffic (counts, occupancy, classification, speeds, headway, gap, level of service); Inverse direction detection (optional license); Traffic data collection at the stop bar: counts, occupancy, classification (optional license); ITS-IQ Wi-Fi travel time monitoring (optional license); ITS-IQ cloud communication (optional license); V2X traffic signal priority (optional license)
Detection Zones 24 vehicle detection zones \ 8 bicycle detection zones \ 8 pedestrian zones \ 8 traffic data zones \ 8 inverse direction zones
Communications
Compression H.264, MPEG-4, MJPEG
Configuration Web page setup via secure Wi-Fi, Ethernet or BPL
Ethernet 10/100 Mbps for confguration, video streaming, monitoring, JSON public API
WiFi IEEE 802.11 for configuration and Wi-Fi travel time monitoring
Electrical
BPL 50 Mbps Broadband over Powerline communication via TI BPL2 interface
Detection Distance TrafiSense2 V2X 90° FOV, 7.5mm: 0 - 25 m
TrafiSense2 V2X 35° FOV, 9mm: 15 - 75 m
TrafiSense2 V2X 25° FOV, 13mm: 30 - 90 m
Input Power 24 - 42 V AC/DC
Output Contacts 1 N/O and 1 N/C dry contacts direct 16 N/C dry contacts via TI BPL2 interface
Power Consumption < 11 W
Power over Ethernet (PoE) PoE mode A
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU, RED 2014/53/EU
IP Rating IP 67
Shock & Vibration NEMA TS2 specs
Temperature Range -40°C to + 55°C
Imaging & Optical
Field of View TrafiSense2 V2X 35°: Horizontal: 35°, Vertical: 27°
TrafiSense2 V2X 90°: Horizontal: 90°, Vertical: 69°
Focal Distance TrafiSense2 V2X 90° FOV, 7.5mm: 7.5mm
TrafiSense2 V2X 35° FOV, 9mm: 9mm
TrafiSense2 V2X 25° FOV, 13mm: 13mm
Frame Rate 30 fps
Resolution QVGA (320 x 240)
Streaming Video RTSP
Type Focal Plane Array (FPA), uncooled VOx microbolometer; Long wave Infrared (7 - 14 µm)
Mechanical
Dimensions Vertically mounted: 45 cm x 16 cm x 12 cm Horizontally mounted: 41 cm x 18cm x 12cm
Material Aluminum housing with integrated polycarbonate sunshield

Resources & Support

Datasheet

FLIR Thermicam 2 V2X Datasheet

Datasheet

TrafiSense2 V2X Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart