USB 3.1 Cable

Go to Product Support
product image

$32.10
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-2303
Connector Type
Type-A to Micro-B
Interface
USB 3.1 Gen 1
Length
1 meter
Operating Temperature
0° to 40°C

USB 3.1 Cable

$32.10