Discontinued

USS Edge Appliance (POE)

Compact IP Video Appliance with Built-in PoE

The FLIR USS Edge Appliance POE is a compact video appliance ideal for mobile security deployments, including mass transportation, marine applications, and mobile command centers. Equipped with an eight-port PoE switch, up to 16TB of video storage, and built-in installer for the FLIR UVMS* or third party software for easy installation and setup. The USS Edge Appliance POE is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

*Video Management software is sold separately, please visit https://www.flir.com/browse/security/video-management-systems/ to explore the available options.

Seamlessly extend your video security system across multiple locations.
The USS Edge Appliance POE operates efficiently to help your bottom line.
Built to last within complex security ecosystems.

Specifications

Compliance & Certifications
Certifications UL, CE, FCC, LVD
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
General
Dimensions 43.9 x 220 x 244.3 mm (1.72” x 8.66” x 9.62”)
Form Factor Small and compact Form Factor with 8-port POE switch
Memory 8GB DDR4
Monitoring USS-EDGE-POE-02TB, USS-EDGE-POE-04TB: Up to 220 FPS at 1080p
USS-EDGE-POE-08TB, USS-EDGE-POE-12TB, USS-EDGE-POE-16TB: Up to 280 FPS at 1080p
Operating System Microsoft® Windows 10 IoT Enterprise 64 bit
Power Consumption 80W min, 200W max, POE Power 120W
Power over Ethernet (PoE) 8 x 10/100 RJ-45 ports
Power Supply 200W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor USS-EDGE-POE-02TB, USS-EDGE-POE-04TB: Intel® Core™ Skylake i3-6100
USS-EDGE-POE-08TB, USS-EDGE-POE-12TB, USS-EDGE-POE-16TB: Intel® Core™ Skylake i5-6500
Warranty 3 years
Weight Max Weight: 2.5 kg (5.5 lb)
System Integration
Alarm IO 4 x alarm-in; 4 x alarm-out
Audio Via HDMI or 3.5mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking Dual NIC, 2 x 10/100/1000 Mbps RJ-45
USB Port 2 x USB 3.0, 1x eSata
Video & Recording
Hard Drive 2.5” SSD 128GB for Operating System and VMS Software
Hard Drive Storage USS-EDGE-POE-02TB: 2TB 3.5” SATA
USS-EDGE-POE-04TB: 4TB 3.5” SATA
USS-EDGE-POE-08TB: 8TB 3.5” SATA
USS-EDGE-POE-12TB: 12TB 3.5” SATA
USS-EDGE-POE-16TB: 16TB 3.5” SATA
Recording USS-EDGE-POE-02TB, USS-EDGE-POE-04TB: 80 Mbps
USS-EDGE-POE-08TB, USS-EDGE-POE-12TB, USS-EDGE-POE-16TB: 120 Mbps

Resources & Support

Datasheet

USS Edge Appliance PoE Datasheet

Datasheet

USS Edge Appliance PoE Datasheet GB

Quick Start Guide

Flir Meridian - USS Edge PoE Appliance Quick Install Guide

Brochure

Universal System Solutions Advantage Brochure

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.