Discontinued

ViewCom/E MAX+

Multi-functional video detection boards

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

Connect VIP Boards to Your Network
Connect to ViewCom/E Max+ over a web browser to real-time monitoring of your VIP detector boards' streaming video
View board video outputs and set up exclusion and trigger zones from your central network hub.
No computer required -- just connect to a video monitor for user-friendly setup of zone positioning and detection.

Specifications

Communications
Analogue Video Video output with system info
Compatibility Compatible with 170, 2070, NEMA TS1 & TS2 and ATC controllers
Composite Video (RCA) out with system info
Connector Double row 22 pins EDGE (NEMA TS 2-1992)
Ethernet Ethernet (TCP/IP) communication
Indicators Auto diagnostic LED indicators
Input 6 composite video inputs - 1 Vptp RS-170(A) / CCIR Power Supply Reset button on front panel
Ports Keypad control port RS-232 communication port RS-485 (polling of the detector boards)
Electrical
Consumption 170mA @ 24V DC
FCC FCC Part 15 Class A
Power +10.8V DC to +26,5V DC
Environmental
Humidity 0 to 95% relative humidity - non-condensing
Shock and Vibration NEMA TS 2
Mechanical
Dimensions 4.5 x 1.1 x 7.0 in (114 x 28 x 178 mm)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart