Thermal Camera for Drones

FLIR Vue Pro

Model: Vue Pro 640, 45° FOV, 13mm, 30Hz
Go to Product Support
product image

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

$3,849.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales

Drone Thermal Imaging & Data Recording

  • On-Board Recording

    Vue Pro records digital video and still imagery to a removable micro-SD card so you won’t lose any of your data to transmission loss.

  • MAVLink Integration & PWM Controls

    In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.

  • Easy to Configure

    Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Contact Sales

Want more information on this product?

Call 1 866 477 3687 to speak with a knowledgeable specialist.

Specifications
Overview
Precision Mounting Holes
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Size
2.26" x 1.75" (including lens)
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Weight
3.25 - 4 oz (Configuration Dependant)
Zoom
Yes – Adjustable in App and via PWM
Connections & Communications
Analog Video Output
Yes
Environmental & Approvals
Non-Operating Temperature Range
-55°C to +95°C
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+40,000 feet
Imaging & Optical
Color palettes
Yes – Adjustable in App and via PWM
Full Frame Rate
30 Hz (NTSC); 25 Hz (PAL)
Image Optimization for sUAS
Yes
Invertable Image
Yes – Adjustable in App
Lens Options
13 mm; 45° × 37°
Scene Presets & Image Processing
Yes – Adjustable in App
Sensor Resolution
640 × 512
Lens Options [FOV for NTSC Analog Output]
13 mm; 45° × 35°
Optional Power & HDMI Video Module
HDMI Output
1280x720 @ 50hz, 60hz
Input Power Range
5 VDC – 28 VDC
Reverse Polarity Protection
Yes
Power
Input Voltage
4.8 - 6.0 VDC
Power Dissipation [peak]
2.1 W (3.9 W)
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR Vue Pro - Model: Vue Pro 640, 45° FOV, 13mm, 30Hz

Change Selection

$3,849.00