Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.
- Products
- Public Safety
- sUAS Cameras & Kits
- Drone Agnostic Payloads
- FLIR Vue Pro
Added to cart
Drone Thermal Imaging & Data Recording
-
On-Board Recording
Vue Pro records digital video and still imagery to a removable micro-SD card so you won’t lose any of your data to transmission loss.
-
MAVLink Integration & PWM Controls
In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.
-
Easy to Configure
Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.
4 Ways to Make Drone Inspections More Efficient
To successfully capture accurate drone inspection data, you need to fly in the right conditions, with the right aircraft, and in the right relationship to your target. It is just as important to know how to use the right software to optimize image appearance, batch process images to save time, and more!
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
Connections & Communications
- Analog Video Output
- Yes
Electrical
- Input Voltage
- 4.8 - 6.0 VDC
- Power Dissipation [peak]
- 2.1 W (3.9 W)
Environmental & Approvals
- Non-Operating Temperature Range
- -55°C to +95°C
- Operating Temperature Range
- -20°C to +50°C
- Operational Altitude
- +40,000 feet
Imaging & Optical
- Color Palettes
- Yes – Adjustable in App and via PWM
- Frame Rate
- 7.5 Hz (NTSC); 8.3 Hz (PAL)
- HDMI Output
- 1280x720 @ 50hz, 60hz
- Image Optimization
- Yes
- Invertable Image
- Yes – Adjustable in App
- IR Camera Resolution
- 640 × 512
- Lens
- 19 mm; 32° × 26°
- Lens Options [FOV for NTSC Analog Output]
- 19 mm; 32° × 24°
- Scene Presets & Image Processing
- Yes – Adjustable in App
- Spectral Band
- 7.5 - 13.5 µm
- Thermal Imager
- Uncooled VOx Microbolometer
Mechanical
- Precision Mounting Holes
- Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
- Size
- 2.26" x 1.75" (including lens)
- Weight
- 3.25 - 4 oz (Configuration Dependant)
- Zoom
- Yes – Adjustable in App and via PWM
Optional Power & HDMI Video Module
- Input Power Range
- 5 VDC – 28 VDC
- Reverse Polarity Protection
- Yes
Other
- ECCN Code
- 6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Related Documents
Reviews
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.