New
High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

VUE® TZ20-R

Go to Product Support
product image

Made in the USA, the radiometric VUE TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details not possible with other leading sUAS aircraft and payloads. The TZ20-R features two FLIR Boson® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20× zoom capability. Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable VUE TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

  • Search and Inspect More Area in Less Time

    Unmatched thermal zoom performance and clarity at 5×, 10×, and 20×

  • Safely and Accurately Measure Temperature from Farther Away

    Dual Bosons provide 4× more radiometric pixels on target at every zoom level versus all competitors

  • Ready to Fly and Measure

    Plug and play with DJI Matrice 300, DJI V2 Matrice 200 series, and post-process reporting software

Specifications
Overview
Airframe Compatibility
DJI V2 Matrice 200-series and Matrice 300
Ground Control
DJI Pilot App
Radiometric Accuracy
Accuracy: ±5C / 5% for scenes +10C to +100C Scene dynamic range: -10C to +300C
System Overview
Zoom
5x optical (WFOV/NFOV), 4x digital Effective zoom: 1x (95°), 5x, 10x, 20x (4.5°)
Electrical & Mechanical
Mechanical Interface
Skyport 2.0 connector, X-Port DJI gimbal
Weight
640 g
Environmental & Approvals
Environmental Sealing
IP44
Operational & Storage Temperature
Operational: -20° to 45°C (-4° to 113°F) Storage: -20° to 60°C (-4° to 140°F)
Storage
2 micro SD cards, 2x64GB included, supports 2x256GB
Tested EMI Performance
FCC part 15 Class B
Imaging & Optical
Array format
2 FLIR Boson 640 × 512
IR Camera Optics
Wide FOV: 95° HFOV, 4.9 mm EFL Narrow FOV: 18° HFOV, 24 mm EFL
Pixel Pitch
12 µm LWIR
Streaming Video
640 × 512 @ 25 Hz
Measurement & Analysis
Measurement Functions
Spot meter, measurement box with min/max/avg Isotherms above or below threshold temperature
Thermal Sensitivity
85 mK @ F/1.0
Meter Data
Recording
Still: Radiometric JPEG, JPEG, raw TIFF Periodic capture 1s – 30s interval, all still image formats Video •MPEG 25Hz (zoomed) • Radiometric CSQ 5Hz (zoomed) • Raw multipage TIFF 10Hz (wide and narrow FOV separate)
Other
Gimbal Range of Motion
3-axis Pitch: 30° to -120° Yaw: ±270°
Physical
Dimensions
Payload: 75 × 70 × 55 mm (2.95 × 2.75 × 2.17 in) With gimbal: 128 × 154 × 141 mm (5.04 × 6.06 × 5.55 in)
Power
Electrical Interface
Skyport 2.0, 13.6V/2A
Power Consumption
Typically <8W
Media Gallery
From Hidden to Discovered | Search and Rescue with the VUE TZ20
From Hidden to Discovered | Search and Rescue with the VUE TZ20
VUE TZ20 Sample Footage | TELEDYNE FLIR
VUE TZ20 Sample Footage | TELEDYNE FLIR
See More in Less Time: Superior Thermal Zoom
See More in Less Time: Superior Thermal Zoom
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

VUE® TZ20-R