Discontinued

FLIR Vulcan 4.5x

Night Vision Riflescope

Available in a wide array of high-performance image intensifiers, the FLIR Vulcan 4.5x riflescope offers impeccable vision downrange in minimal light conditions. Manual focus, gain, windage, and elevation adjustments give the marksman complete control for precise, repeatable shot placement. Included detachable XLR IR illuminator mounts on a built-in tactical rail and enhances image clarity in challenging conditions.

Fine-Tuned Tactical Night Vision
User-modified image focus, gain, windage, elevation, and reticle controls allow minute adjustments for consistent shot placement.
Quick-release Picatinny/Weaver mounting, multicoated optics, and a rugged shock protected housing ensure simple operation and durability.
Included wireless remote control and extra long-range IR illuminator improve device ease-of-use and limited-light performance.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment ±4 diopter
Exit Pupil Diameter [mm] 7 mm
Eye Relief [mm] 45 mm
Field of View
Focus Range 10 m to Infinity
IIT Generation Gen 2+ HD (High Definition) MG
Infrared Illuminator Detachable Long Range IR
Lens System F/1.54; 108 mm
Magnification 4.5x
Photocathode Type Multi-Alkali
Resolution 55-72 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +70°С (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 60 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1) or AA Alkaline 1.5V (1) or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.2V (1)
File Storage & Communication
Remote Control Wireless
UI-UX
IR Indicator No
Manual Gain Control Yes
Reticle Color Red on Green
System Overview
Height of the Scope Axis above Rail -
Reticle Type Mil-dot
Warranty 2 Years
Windage_Elevation Adjustment 1/2 MOA
Physical
Dimensions (L x W x H) 277 × 99 × 93 mm (10.9×3.9×3.7 in)
Product Weight 0.97 kg (2.1 lbs)
Tripod Mount -
Accessories
Included Accessories XLR-IR850 Detachable X-Long Range Infrared Illuminator, Battery adapter CR123A 3V / AA 1.5V, Battery, Soft carrying Case, Instruction Manual with Warranty Card, AWReC (Advanced Wireless Remote Control) #94, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Packing Box, Lens Tissue
Optional Accessories Mil-Standard Hard Shipping/Storage Case #101, Extended Rail Adapter #85, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam

Accessories

Resources & Support

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Datasheet

Vulcan 4.5X Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure