
Featured Thermal Cameras
Flir Edge Pro
160 × 120 Thermal Camera with Wireless Connectivity for iOS® & Android™
Flir C3-X
129 x 96 Compact Thermal Camera
Flir C5
160 × 120 Compact Thermal Camera
Flir Cx5
160 × 120 Hazardous Location-Rated Thermal Camera
Flir TG268
160 x 120 Spot Thermal Camera with MSX® & Bullseye Laser
Flir TG298
30:1 High Temperature Spot IR Thermal Imaging Camera with Bullseye Laser
Flir E6 Pro
240 x 180 Thermal Camera with Ignite Cloud
Flir E8 Pro
320 x 240 Thermal Camera with Ignite Cloud
Flir Inspection
Flir CM276
Clamp Meter and Thermal Imaging Camera with Meterlink®
Flir CM85-2
True RMS Power Clamp Meter (Wireless)
Flir CM57-2
Flexible Clamp Meter
Flir DM93-2
Industrial Digital Multimeter with METERLiNK®
Flir MR60
Moisture Meter Pro
Flir TG56-2
30:1 Spot IR Thermometer with Type K Thermocouple
Flir TG54-2
20:1 Spot IR Thermometer
Flir EV45-NACS
EV Charger Test Adapter with NACS Plug & Type 1 Converter
Extech Test & Measurement
Extech 412355A
Current and Voltage Calibrator/Meter
Extech 45158
Mini Thermo-Anemometer with Humidity
Extech CLT600
Advanced Cable Locator and Tracer Kit
Extech DL160
Dual Input True RMS AC Voltage/Current Datalogger
Extech DV25
Dual-Range AC Voltage Detector with Flashlight
Extech EX330
12-Function Mini MultiMeter + Non-Contact Voltage Detector
Extech EX430A
11 Function True RMS Professional MultiMeter
Extech EX530A
Heavy Duty True RMS Industrial Multimeter
Extech SDL200
4-Channel Datalogging Thermometer
Extech 382357
Clamp-on Ground Resistance Tester
Extech EX655
600 A True RMS AC/DC Clamp Meter + NCV
Extech EX820A
1000 A True RMS AC Clamp Meter with IR
Extech HDV710
HD Videoscope Kit with Semi-Rigid HD 5.5 mm × 1 m Probe
Extech HDV720
HD Videoscope Kit with Semi-Rigid Dual HD 4.9 mm × 1 m Probe
Extech HT30
Heat Stress WBGT Meter
Extech LT40
LED Light Meter
Extech MG320
CAT IV Insulation Tester/True RMS MultiMeter
Extech MO290
Pinless Moisture Psychrometer + IR
Extech PRC15
Current and Voltage Calibrator/Meter
Extech PRC30
Multifunction Process Calibrator
Extech RH25
Heat Index Psychrometer
Extech RHT510
Hygro-Thermometer Psychrometer
Extech SDL200
4-Channel Datalogging Thermometer
Extech SL400
Personal Noise Dosimeter with USB Interface
Extech 365510
Digital LCD Stopwatch/Clock with Calendar and Alarm
Extech STW515
Digital Stopwatch/Clock with Calendar & Backlit Display