Here are some optical data for SCxxxx microscopes:
| Objective | Working dist | F# of Object Side |
Depth of Field +/- in microns |
| 4 X | 12.7mm | 0.66 | 3.4848 |
| 2.5 X | 25.4mm | 0.94 | 7.0688 |
| 1 X | 60.3mm | 2.4 | 46.08 |
Here are some optical data for SCxxxx microscopes:
| Objective | Working dist | F# of Object Side |
Depth of Field +/- in microns |
| 4 X | 12.7mm | 0.66 | 3.4848 |
| 2.5 X | 25.4mm | 0.94 | 7.0688 |
| 1 X | 60.3mm | 2.4 | 46.08 |