An Overview of Thermography for Mechanical Applications


You will receive a follow-up email with a link to a landing page which will contain a recorded version of this webinar. Alternately, please reach out to me to obtain a PDF version of the PowerPoint slides used for this webinar (rob.raymer@flir.com)
Support for the Duo Pro camera can be found by submitting a ticket here or by calling 1-866-667-7732
Please reach out to our FLIR inside sales team for guidance on who in your area may be able to let you demo a FLIR Infrared window (603-324-7600, Option 1, then Option 2)
FLIR offers software to help you quickly analyse and create reports. Please check out FLIR Tools. We have also recently released an asset management software called Insite: Watch the webinar
Absolutely. As mentioned, the heat signature alone is usually not enough to diagnose the root cause of a motor issue. Vibrational and/or alignment analysis are typically required as part of the overall trouble shooting technique.
The answer is dependent on many factors including the applied load at any given time. It is always best to have that data available from a different piece of test equipment such as a FLIR multimeter of FLIR Clamp meter that can “MeterLink” that data directly into your infrared image. NETA also publishes a guideline for “suggested actions” based on temperature rise above a reference or the ambient temperature. Please refer to ANSI/NETA-ATS 2013, Table 100.18.