Support Center

Airborne Systems - Surveillance Sensors

All Products (15) Grid view Grid view List View List View

Star SAFIRE® 380X

380X For Star SAFIRE 380-HD, 380-HLD and 380-HDc

The Star SAFIRE® 380X provides advanced image aiding capabilities in a single LRU, and is available in our globally renowned Star SAFIRE 380-HD, 380-HLD and 380-HDc systems. These intelligent imaging features are also available as an hardware, firmware, and software upgrade to an existing 380-HD, 380-HLD or 380-HDc system. The new 380X skillet reduces operator workload for faster, smarter decision support and features customizable configurations for multi-tile video management and visual user interface, and touchscreen and streaming tablet support. It also features an integrated moving target indicator (MTI) and de-scintillation filter, that removes atmospheric effects to reveal clearer, sharper detail from greater distances.

Star SAFIRE® 380-HD

Single LRU HD EO/IR Imaging System

The Star SAFIRE® 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. Featuring internal navigation for precise targeting, a MWIR thermal imager, optional HD color and low-light cameras, and multiple laser payload options, the system is fully hardened for military fixed-wing and helicopter operations. It can operate continuously in all conditions — even while sitting on the tarmac with no airflow.

Star SAFIRE®380-HLD

Full-HD Multi-spectral Targeting System

The Star SAFIRE®380-HLD provides superior image stabilization, ultra long-range imaging performance, and true metadata embedded in digital video, all with laser designation (LD) and rangefinder. The Star SAFIRE 380-HLD also provides the ability to operate continuously in all conditions — even while sitting on the tarmac with no airflow. The world’s most widely deployed single LRU for ISR&T missions, the Star SAFIRE 380-HLD provides HD multi-spectral imaging, accurate target location, and laser spot positioning.

Star SAFIRE® 380-HDc

SWaP-C Single LRU HD EO/IR Imaging

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 pounds (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

Star SAFIRE® III

Multi-Mission EO/IR Surveillance Sensor

With thousands of systems fielded, the Star SAFIRE III provides extremely reliable high performance. Along with superior image stabilization and long-range imaging, Star SAFIRE III features internal navigation for precise targeting, MWIR thermal imager, optional EO color and low-light cameras, and multiple laser payload options. The system is fully hardened for military fixed-wing and helicopter operations, and it operates continuously in all conditions – even while sitting on the tarmac with no airflow.

UltraFORCE® 275-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

Extremely low SWaP makes the UltraFORCE 275-HD the optimal choice for weight, power and footprint-constrained platforms. The system delivers multi-spectral HD imaging performance for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. Durable and built to endure long missions, it’s designed for lightweight manned and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the UltraFORCE 275-HD is ITAR-free, increasing exportability and freedom of movement within Europe.

UltraFORCE® 350-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

With large gimbal-level performance at only 28 kg, the UltraFORCE 350-HD’s trusted multi-spectral HD imaging performance is optimized for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. This durable surveillance system built to endure long missions mounts on rotary-wing, fixed-wing, and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the UltraFORCE 350-HD is ITAR-free, increasing exportability and freedom of movement within Europe.

Corona 350 II

Gyro-stabilized Power Line Multi-camera Inspection System

The Corona 350-HD is a gyro-stabilized system specially configured with ultraviolet, radiometric thermal imaging, HD video, and high-resolution digital frame cameras for airborne inspections and management of utility assets. Designed for power line monitoring, fault localization, and automated reporting from airborne platforms, the Corona 350-HD easily integrates imported asset databases. This makes for rapid and reliable detection, diagnosis, and localization of power line faults prior to their becoming critical failures, thus maintaining network integrity 24/7.

Star SAFIRE® 230-HD

Stabilized HD Airborne Multi-sensor

The most compact HD system available, the Star SAFIRE® 230-HD provides up to seven simultaneous payloads in a 9" package.

Star SAFIRE® 260-HLD

Stabilized HD Airborne Multi-sensor Targeting System

The Star SAFIRE 260-HLD is a lightweight, gyrostabilized 10.9-inch turret that supports up to seven payloads simultaneously, including diode-pumped laser designation. With a solid military program heritage in airborne, naval, and land vehicle installations, Star SAFIRE 260-HLD systems are suitable for all classes of applications and are fully MIL-SPEC qualified.

Star SAFIRE® HD

Long-range HD Airborne Multi-spectral Surveillance System

The Star SAFIRE® HD is the only EO/IR sensor in its class to provide full digital high-definition video from all of its imaging sensors. Output video meets US DoD and NATO specifications for HD acquisition. Star SAFIRE HD features megapixel thermal, daylight, and low-light cameras with high magnification optics, laser payloads, and a fully-integrated IMU to precisely locate targets. Unlike analog/digital hybrids, Star SAFIRE HD is a true digital system.

Star SAFIRE® II

Long-range HD Airborne Thermal Imaging Surveillance System

The world standard in 320x240 InSb thermal imaging, Star SAFIRE II can carry up to five separate payloads: long-range thermal imager, low-light TV, ultra long-range spotter scope, laser rangefinder and laser illuminator. Fully AWR-certified for use on US Army UH- & HH-60 A and L model Blackhawks, the Star SAFIRE II is combat-proven, reliable and ready

Talon®

Compact, airborne thermal imaging multi-sensor

The Talon provides military-qualified EO/IR systems for a variety of fixed and rotary wing aircraft, ships, small boats, and land vehicles. The Talon is a lightweight, gyro-stabilized 9" turret that houses up to six payloads with SMPTE digital video for all channels, ensuring the highest resolution images. Stemming from the technologies developed for numerous government programs and real-world operations around the globe, the Talon uniquely combines leading edge performance with beyond Mil Spec design.

Talon® MMS

High-Performance, Compact 9" Airborne Imaging System

Forged from special operations targeting sensors, the TALON MMS is a compact, lightweight EO/IR surveillance system. Complete with thermal imager, color daylight optics, and eyesafe laser rangefinder, the TALON MMS delivers high reliability, performance, and mission critical imagery day or night with low-light and image blending. Battle-proven and AWR qualified, the TALON MMS is deployed with a range of customers, including the US Army where it flies on UH60s.

Ultra 8500

Stabilized Compact Thermal Imaging Surveillance System

The world's number one selling law enforcement thermal imager, the Ultra8500 is a compact, stabilized multi-sensor system designed for Pursuit/Patrol and Surveillance missions. This model is based on the 9" gimbal design, configured for specific law enforcement missions.