Support Center

FLIR ONE

All Products (4) Grid view Grid view List View List View

FLIR ONE® Edge Pro

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

The innovative FLIR ONE® Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. Combining VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging), you can take crisp thermal images from any position or angle with a natural grip. FLIR Ignite™ allows you to instantly upload images and videos from your FLIR ONE® Edge Pro to the cloud where you can edit, organize, store, and share data. Compatible with iOS and Android smartphones and tablets, the FLIR ONE® Edge Pro can be used without limitations, regardless of carrier, operating system, or future smart device upgrades.

FLIR ONE® Pro

Pro-Grade Thermal Camera for Smartphones

The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.

FLIR One® Pro LT

Pro-Grade Thermal Camera for Smartphones

FLIR ONE® Pro LT has the power to find hidden problems faster than ever. With the enhanced resolution of FLIR VividIR™, added perspective of FLIR MSX®, and the convenience of the OneFit™ adjustable connector, FLIR ONE® Pro LT works as hard as you do. Whether you're a professional or just focused on DIY projects, the FLIR ONE® Pro LT has the powerful features you need at an affordable price.

FLIR ONE® Gen 3

Professional Thermal Camera for iOS™ and Android® Smartphones

The FLIR ONE® Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE® Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE® Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go.