FLIR M612L

Premium Maritime Thermal Vision System

The FLIR M-612L pan/tilt thermal maritime camera lets you see more at night on the water for greater safety and mission success. The camera features a dual payload system with a 640 x 480 thermal imager and a monochrome low light camera. The thermal camera can detect a vessel at a distance of ~2.0 mi (3.2 km), with 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness 24/7.

FLIR M617CS

Premium Maritime Thermal Night Vision System

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-617CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. 640 x 512 thermal resolution for enhanced range and a narrow 17-degree field of view provides excellent long-range target detection. A 1.4 Lux daylight camera with a 36x optical zoom, and 360° Continuous Pan and +/-90° tilt capabilities delivers complete situational awareness.

FLIR M618CS

Premium Multi-Sensor Maritime Thermal Night Vision System

The gyro-stabilized FLIR M-618CS pan/tilt thermal camera re-defines maritime multi-sensor system design. With 640x480 thermal resolution and 4X continuous electronic thermal zoom, the M-618CS provides twice the range performance compared to other systems. A 1.4 lux color HD camera with 36X optical zoom aids with navigating.The M-618CS lets you see more and farther than ever before.

FLIR M625CS

Next Generation Dual Payload Marine Thermal Camera

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-625CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 640 x 512 resolution thermal camera, a 1.4 Lux daylight CCD camera with a 36x optical zoom, and 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness 24/7.

FLIR M625S

Next Generation Single Payload Marine Thermal Camera

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-625S pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 640 x 512 resolution for enhanced range and 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness.

FLIR MTMS

Marine Thermal Monitoring System

The FLIR MTMS camera for marine monitoring watches critical equipment on your vessel including engines, exhaust manifolds and shaft bearings to spot problems before you're stranded on the water. For peace of mind, the FLIR MTMS sends audible and visual alerts when the temperature of machine parts rises above preset thresholds. Using FLIR’s MSX® technology, which blends imagery from visible and thermal cameras, the FLIR MTMS provides detailed thermal imagery that is easier to understand.

FLIR MU602C

Ultra Long-Range Multi-Sensor Thermal Night Vision System

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MU602CL

Ultra Long-Range Multi-Sensor Thermal Night Vision System

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MU602CLW

Ultra Long-Range Multi-Sensor Thermal Night Vision System

FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MV604C

Ultra Long-Range Multi-Sensor Thermal Night Vision System

FLIR MV-series offer a thermal imaging camera equipped with an uncooled Vanadium Oxide (VOx) detector producing thermal images of 640 x 480 pixels. It is the more affordable multi-sensor solution. The thermal imaging camera zooms between a 24.5° and a 4° field of view.

FLIR MV604CL

Ultra Long-Range Multi-Sensor Thermal Night Vision System

FLIR MV-series offer a thermal imaging camera equipped with an uncooled Vanadium Oxide (VOx) detector producing thermal images of 640 x 480 pixels. It is the more affordable multi-sensor solution. The thermal imaging camera zooms between a 24.5° and a 4° field of view

FLIR Ocean Scout Pro

Marine Thermal Night Vision Monocular

The FLIR Ocean Scout Pro is a rugged marine thermal night vision monocular, designed for enhanced situational awareness on the water. Use Ocean Scout Pro to navigate confidently at night, identify navigation aids and find people in the water. Featuring a wide 32° field-of-view, Ocean Scout Pro allows for rapid area sweeps and detecting human heat signatures up to 500 meters away. Operating the Ocean Scout Pro is easy. A streamlined user interface and ergonomic controls ensure a continuous view of targets, persons or scenes without distracting menus and settings. Advanced image enhancements improve human and navaid detection, ensuring you never miss a target.

JCU2

Joystick Controller

The joystick is the primary control for the M400 & M400XR. It is used to wake the system or put it in standby, operate the pan and tilt movement, zoom the camera, control cameras modes and features, and configure system settings by means of OSD menus.

JCU3

Compact Controller

A JCU–3 keypad enables you to control the camera from additional locations on your vessel, separate from any Raymarine® LightHouse™ multifunction display or IP-capable device running a web browser. You can install multiple JCU–3 keypads. Multiple JCU–3 keypads can control a single camera; a single JCU–3 keypad can control multiple cameras in more complex systems.

M324XP

PTZ Thermal Camera for Emergency Vehicles

The M-324XP pan/tilt draws on FLIR's decades-long experience desiging thermal imagers for militaries around the world. The camera features a single thermal 336 x 256 resolution thermal camera with a 19mm lens and the capability of seeing a vessel up to ~4,200 ft (1.3 km) in the distance. The M-324S is gyro-stabilized and offers 360° continuous pan, +/-90° tilt functionality.

M625L

Premium Maritime Thermal Vision System

The gyro-stabilized M-625L pan/tilt draws on FLIR's decades-long experience desiging military-grade thermal imagers. The camera features a single thermal 640 x 480 resolution thermal camera with a 19mm lens and the capability of seeing a vessel up to 4,200ft (1,280m) in the distance. The M-324S is gyro-stabilized and offers 360° continuous pan, +/-90° tilt functionality.

M625XP

PTZ Thermal Camera for Emergency Vehicles

The FLIR M625XP for first responders brings the FLIR's combat-proven thermal camera technology to ARFF, Hazmat, and other emergency vehicles. The M625XP provides the image performance and ease-of-use firefighters and rescuers need to respond quickly and safely, thanks to features such as the 640 x 480 thermal imaging resolution and 4x zoom. Plus, the 360-degree continuous panning and 90-degree tilt allow you see more from farther away, even in the smokiest, darkest conditions.

Marine Power Over Ethernet Injector

PoE Injector for FLIR Joystick Control Units

Marine Power Over Ethernet (PoE) Injector for FLIR joystick control units. The FLIR PoE injector is compatible with both 12- and 24-volt DC systems for maximum flexibility. This device also supports up to 5 Gigabit speed networking to ensure the fastest connectivity possible through its standard RJ-45 data port.

Ocean Scout 240

Marine Thermal Handheld Camera

The Ocean Scout 240 is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout 240 gives you the ability to see clearly, steer confidently, and respond quickly in an emergency.

Ocean Scout 320

Marine Thermal Handheld Camera

The Ocean Scout 320 is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout 320 offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.

Ocean Scout 640

Marine Thermal Handheld Camera

The Ocean Scout 640 is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout 640 offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.

Ocean Scout TK

Marine Thermal Handheld Camera

The Ocean Scout TK is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout TK offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.