Support Center

Electrical Tools - Circuit Identifiers

All Products (4) Grid view Grid view List View List View

Extech CB10

AC Circuit Breaker Finder/Receptacle Tester

The Extech CB10 is an AC Circuit Breaker Finder/Receptacle Tester that locates circuit breakers and tests receptacle wiring. The CB10 allows the user to quickly locate 110 V to 125 V AC circuit breakers and fuses with audible and visual circuit breaker indication. The product also features a variable sensitivity adjustment to pinpoint correct circuit breaker. This product is complete with a year warranty, the receiver and GFCI transmitter and a 9 V battery for the receiver.

Extech CB10-KIT

Electrical Troubleshooting Kit

The CB10-KIT is an Electrical Troubleshooting Kit that features three tools with 5 functions. The CB10 is an AC Circuit Breaker Finder/Receptacle Tester that locates circuit breakers and tests receptacle wiring. The CB10 allows the user to quickly locate 110 Volt to 125-Volt AC circuit breakers and fuses with audible and visual (LED lights) circuit breaker indication. The product also features a variable sensitivity adjustment to pinpoint correct circuit breaker. The second tool is the CT20, a Continuity Tester/Wire Tracer that tests continuity via bright flashing LED and loud pulsating beeper. The remote probe with LED allows a single user to trace up to three cables. The third tool in this kit is the DV20; an AC Voltage Detector/Flashlight with non-contact detection of AC voltage from 100 VAC to 600 VAC via built-in bright LED flashlight with ON/OFF button built in a rugged double molded housing.

Extech CB20

Circuit Breaker Finder/Receptacle Tester

Locate the correct circuit breaker or fuse without turning off the power with the Extech CB20 Circuit Breaker Finder, which employs automatic sensitivity to quickly and accurately pinpoint the correct 90 V to 120 VAC circuit breaker or fuse. The CB20 is ideal for a range of applications including locating branch circuit breakers without causing accidental power shutoffs, confirming proper wiring during electrical installation or repair, and testing receptacle ground fault operation. Complete with receiver, transmitter, and a 9 V battery.

Extech RT30

Wireless AC Circuit Identifier (914MHz) with External Probe

The versatile Extech RT30 uses a pager sized, non contact voltage detector transmitter which clamps onto wiring mid run and transmits a "voltage present" signal to a pocket sized receiver carried by the user. Clamped onto a live wire, the transmitter signals the user at the breaker panel with LED and audible alerts on the receiver (up to 100 m range). The alerts stop when the correct circuit breaker is switched and work can then be performed safely. Complete with the RT30 Wireless Remote AC Circuit Identifier transmitter and receiver is a remote clamp style probe, 4 AAA batteries, pouch case, and operating instructions. USA, Mexico, and Canada use the 914 MHz model and majority of other countries use 869 MHz model.